DS2483

NOT RECOMMENDED FOR NEW DESIGNS

Single-Channel 1-Wire Master with Adjustable Timing and Sleep Mode

Best-in-Class Integrated 1-Wire Line Driver Facilitates Protocol Conversion Between I²C Host and 1-Wire Slave Network

Viewing:

Part Details

  • I²C Host Interface Supports 100kHz and 400kHz I²C Communication Speeds
  • Standard and Overdrive 1-Wire Communication Speeds
  • Adjustable 1-Wire Timing for tRSTL, tMSP, tW0L, and tREC0
  • 1-Wire Port Can Be Powered Down Under Software Control
  • Supports Power-Saving Sleep Mode (SLPZ Pin), Where the 1-Wire Port is in High Impedance
  • I²C Operating Voltages: 1.8V ±5%, 3.3V ±10%, and 5.0V +5/-10%
  • Built-In Level Translator: 1-Wire Operating Voltage from 3.3V -10% to 5.0V +5%, Independent of I²C Voltage
  • Built-In ESD Protection Level of ±8kV Human Body Model (HBM) Contact Discharge on IO Pin
  • -40°C to +85°C Operating Temperature Range
  • 8-Pin TDFN and 6-Pin SOT23 Packages
DS2483
Single-Channel 1-Wire Master with Adjustable Timing and Sleep Mode
DS2483: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 4
DS2482-100 PRODUCTION Single-Channel 1-Wire Master
DS2482-101 PRODUCTION Single-Channel 1-Wire® Master with Sleep Mode
DS2482-800 PRODUCTION 8-Channel 1-Wire Master
DS2480B PRODUCTION Serial to 1-Wire Line Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS2483K

Evaluation System for the DS2483

Features and Benefits

  • I²C Host Interface Supports 100kHz and 400kHz I²C Communication Speeds
  • I²C Operating Voltages: 1.8V ±5% and 3.3V ±5%
  • 1-Wire Operating Voltage: 1.8V ±5% and 3.3V ±5%
  • EV Kit Contains a Mounted 6-Pin SOT23 DS2483R+T IC
  • Convenient On-Board Test Points and TO-92 Socket
  • Standard RJ11 Connector Interfaces to DS9120 Socket Boards
  • Downloadable Evaluation Software

Product Details

The DS2483 evaluation system (EV system) consists of a DS2483 evaluation kit (EV kit) and a DS9400 USB-to-I²C adapter. The DS2483 is an I²C-to-1-Wire® bridge device that performs protocol conversion from an I²C Master to any attached 1-Wire slave devices. Relative to any attached 1-Wire slave device, the DS2483 is a 1-Wire master. The evaluation software runs under a Windows® 7 or Windows XP® operating system (OS), providing a handy user interface to exercise the features of the DS2483.

Order the DS2483K# for the complete EV system to evaluate the DS2483 using a PC. Evaluation software for the EV system is also available on our website at: www.maximintegrated.com/evkit.

Applications

  • Cell Phones
  • Industrial Sensors
  • Medical Instruments
  • Printers

DS2483K
Evaluation System for the DS2483

Latest Discussions

No discussions on DS2483 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed