MAX11198

PRODUCTION

12-/14-/16-Bit, 2Msps, Dual Simultaneous Sampling SAR ADCs with Internal Reference

Industry's smallest dual simultaneous sampling ADC with Reference in 2mm x 3mm pkg

Viewing:

Part Details

  • Tiny 16-Pin, 3mm x 2mm, TDFN Package
  • Up to 2Msps Throughput Rate
  • Two Simultaneous-Sampling ADC Cores
  • 2.5V Integrated Reference and Reference Buffers
  • Two Data Outputs for the Two Simultaneous-Sampling ADCs
  • No Overhead Clock Cycles; 12/14/16 Clock Cycles for 12-/14-/16-Bit Result
  • Balanced, Differential Input Range of ±VREF
MAX11198
12-/14-/16-Bit, 2Msps, Dual Simultaneous Sampling SAR ADCs with Internal Reference
MAX11192: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX11195EVKIT

Evaluation Kit for the MAX11192/MAX11195/MAX11198

Features and Benefits

  • 50MHz SPI Clock Capability through FMC Connector
  • Various Sample Sizes and Sample Rates
  • Collects Up to 1 Million Samples
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In and Sync Out for Coherent Sampling
  • On-Board Input Buffers: MAX44242 and MAX4432 (Unipolar to Differential)
  • On-Board External Voltage Reference: MAX6126
  • Proven PCB Layout
  • Evaluates:
    • 12-bit MAX11192
    • 14-bit MAX11195
    • 16-bit MAX11198
  • Fully Assembled and Tested
  • Windows XP, Windows 7, Windows 8, and Windows 10 Compatible Software

Product Details

The MAX11192/MAX11195/MAX11198 evaluation kits (EV kits) provide a proven design to evaluate the MAX11192/ MAX11195/MAX11198 16-/14-/12-bit, 2-channel, 2Msps, fully differential simultaneously sampling SAR ADCs with an internal reference. The EV kits include an evaluation board and a graphical user interface (GUI) that provides communication from the target device to the PC through ZedBoard™ with a Xilinx Zynq® -7000 SOC. The EV kits are connected to a ZedBoard through a low-pin-count FMC connector and a ZedBoard connected to the PC through an Ethernet port.

The EV kit includes Windows XP®, Windows® 7 and Windows 8 and Windows 8 compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, and graphing software that includes the FFT and histogram of the sampled signals.

The EV kits can be powered by +12V supply from a ZedBoard or by an external power supply. The EV kits have two DC-DC converters and a 5V LDO, which provide all necessary supplies for operation with a ZedBoard.

The MAX11192 EV kit comes installed with a MAX11192ATE+, the MAX11195 EV kit with a MAX11195ATE+, and the MAX11198 EV kit with a MAX11198ATE+. They each are packaged in a 16-pin, 2mm x 3mm TQFN-EP.

The EV kits aim to be used with an external resolver or encoder to monitor and measure degrees of rotation or absolute position of the rotor at any given moment.

Applications

  • Current Sensing in Motors
  • Encoders
  • LVDT
  • PLC
  • Resolver

eval board
MAX11192EVKIT

Evaluation Kit for the MAX11192/MAX11195/MAX11198

Features and Benefits

  • 50MHz SPI Clock Capability through FMC Connector
  • Various Sample Sizes and Sample Rates
  • Collects Up to 1 Million Samples
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In and Sync Out for Coherent Sampling
  • On-Board Input Buffers: MAX44242 and MAX4432 (Unipolar to Differential)
  • On-Board External Voltage Reference: MAX6126
  • Proven PCB Layout
  • Evaluates:
    • 12-bit MAX11192
    • 14-bit MAX11195
    • 16-bit MAX11198
  • Fully Assembled and Tested
  • Windows XP, Windows 7, Windows 8, and Windows 10 Compatible Software

Product Details

The MAX11192/MAX11195/MAX11198 evaluation kits (EV kits) provide a proven design to evaluate the MAX11192/ MAX11195/MAX11198 16-/14-/12-bit, 2-channel, 2Msps, fully differential simultaneously sampling SAR ADCs with an internal reference. The EV kits include an evaluation board and a graphical user interface (GUI) that provides communication from the target device to the PC through ZedBoard™ with a Xilinx Zynq® -7000 SOC. The EV kits are connected to a ZedBoard through a low-pin-count FMC connector and a ZedBoard connected to the PC through an Ethernet port.

The EV kit includes Windows XP®, Windows® 7 and Windows 8 and Windows 8 compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, and graphing software that includes the FFT and histogram of the sampled signals.

The EV kits can be powered by +12V supply from a ZedBoard or by an external power supply. The EV kits have two DC-DC converters and a 5V LDO, which provide all necessary supplies for operation with a ZedBoard.

The MAX11192 EV kit comes installed with a MAX11192ATE+, the MAX11195 EV kit with a MAX11195ATE+, and the MAX11198 EV kit with a MAX11198ATE+. They each are packaged in a 16-pin, 2mm x 3mm TQFN-EP.

The EV kits aim to be used with an external resolver or encoder to monitor and measure degrees of rotation or absolute position of the rotor at any given moment.

Applications

  • Current Sensing in Motors
  • Encoders
  • LVDT
  • PLC
  • Resolver

eval board
MAX11198EVKIT

Evaluation Kit for the MAX11192/MAX11195/MAX11198

Features and Benefits

  • 50MHz SPI Clock Capability through FMC Connector
  • Various Sample Sizes and Sample Rates
  • Collects Up to 1 Million Samples
  • Time Domain, Frequency Domain, and Histogram Plotting
  • Sync In and Sync Out for Coherent Sampling
  • On-Board Input Buffers: MAX44242 and MAX4432 (Unipolar to Differential)
  • On-Board External Voltage Reference: MAX6126
  • Proven PCB Layout
  • Evaluates:
    • 12-bit MAX11192
    • 14-bit MAX11195
    • 16-bit MAX11198
  • Fully Assembled and Tested
  • Windows XP, Windows 7, Windows 8, and Windows 10 Compatible Software

Product Details

The MAX11192/MAX11195/MAX11198 evaluation kits (EV kits) provide a proven design to evaluate the MAX11192/ MAX11195/MAX11198 16-/14-/12-bit, 2-channel, 2Msps, fully differential simultaneously sampling SAR ADCs with an internal reference. The EV kits include an evaluation board and a graphical user interface (GUI) that provides communication from the target device to the PC through ZedBoard™ with a Xilinx Zynq® -7000 SOC. The EV kits are connected to a ZedBoard through a low-pin-count FMC connector and a ZedBoard connected to the PC through an Ethernet port.

The EV kit includes Windows XP®, Windows® 7 and Windows 8 and Windows 8 compatible software for exercising the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, and graphing software that includes the FFT and histogram of the sampled signals.

The EV kits can be powered by +12V supply from a ZedBoard or by an external power supply. The EV kits have two DC-DC converters and a 5V LDO, which provide all necessary supplies for operation with a ZedBoard.

The MAX11192 EV kit comes installed with a MAX11192ATE+, the MAX11195 EV kit with a MAX11195ATE+, and the MAX11198 EV kit with a MAX11198ATE+. They each are packaged in a 16-pin, 2mm x 3mm TQFN-EP.

The EV kits aim to be used with an external resolver or encoder to monitor and measure degrees of rotation or absolute position of the rotor at any given moment.

Applications

  • Current Sensing in Motors
  • Encoders
  • LVDT
  • PLC
  • Resolver

MAX11195EVKIT
Evaluation Kit for the MAX11192/MAX11195/MAX11198
MAX11192EVKIT: Board Image
MAX11192EVKIT
Evaluation Kit for the MAX11192/MAX11195/MAX11198
MAX11192EVKIT: Board Image
MAX11198EVKIT
Evaluation Kit for the MAX11192/MAX11195/MAX11198
MAX11192EVKIT: Board Image

Latest Discussions

No discussions on MAX11198 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed