MAX31855
PRODUCTIONCold-Junction Compensated Thermocouple-to-Digital Converter
Accurate Thermocouple-to-Digital Converter IC Simplifies Designs and Lowers System Cost
- Part Models
- 14
- 1ku List Price
- Starting From $4.09
Part Details
- Integration Reduces Design Time and Lowers System Cost
- 14-Bit, 0.25°C Resolution Converter
- Integrated Cold-Junction Compensation
- Versions Available for Most Common Thermocouple Types: K-, J-, N-, T-, S-, R-, and E-Type
- Detects Thermocouple Shorts to GND or VCC
- Detects Open Thermocouple
- Interfaces to Most Microcontrollers
- Simple SPI-Compatible Interface (Read-Only)
The MAX31855 performs cold-junction compensation and digitizes the signal from a K-, J-, N-, T-, S-, R-, or E-type thermocouple. The data is output in a signed 14-bit, SPI-compatible, read-only format. This converter resolves temperatures to 0.25°C, allows readings as high as +1800°C and as low as -270°C, and exhibits thermocouple accuracy of ±2°C for temperatures ranging from -200°C to +700°C for K-type thermocouples. For full range accuracies and other thermocouple types, see the Thermal Characteristics specifications in the full data sheet.
Applications
- Appliances
- Automotive
- HVAC
- Industrial
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
Device Drivers 1
3rd Party Solutions 2
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX31855EASA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX31855EASA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX31855JASA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX31855JASA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX31855KASA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX31855KASA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX31855NASA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX31855NASA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX31855RASA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX31855RASA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX31855SASA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX31855SASA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX31855TASA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX31855TASA+T | Small-Outline IC, Narrow (0.15in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 22, 2018 - 1702N ASSEMBLY |
||
MAX31855EASA+ | PRODUCTION | |
MAX31855EASA+T | PRODUCTION | |
MAX31855JASA+ | PRODUCTION | |
MAX31855JASA+T | PRODUCTION | |
MAX31855RASA+ | PRODUCTION | |
MAX31855RASA+T | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX31855KASA+ | PRODUCTION | |
MAX31855KASA+T | PRODUCTION | |
MAX31855NASA+ | PRODUCTION | |
MAX31855NASA+T | PRODUCTION | |
MAX31855SASA+ | PRODUCTION | |
MAX31855SASA+T | PRODUCTION | |
MAX31855TASA+ | PRODUCTION | |
MAX31855TASA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
Software Development 2
Evaluation Kits
Latest Discussions
No discussions on MAX31855 yet. Have something to say?
Start a Discussion on EngineerZone®