MAX44263

PRODUCTION

1.8V, 15MHz Low-Offset, Low-Power, Rail-to-Rail I/O Op Amps

On-Demand Calibration Provides Accuracy Over Time and Temperature

Viewing:

Part Details

  • Low Noise for Higher System Accuracy
    • 12.7nV/√Hz Input Voltage-Noise Density
    • 1.2fA/√Hz Input Current-Noise Density
    • 50µV (max) VOS at +25°C
    • 110dB Total Harmonic Distortion
  • 15MHz Unity-Gain Bandwidth Enables for High-Bandwidth Applications
  • Low Power Extends the Battery Life of Portable Equipment
    • 500fA Low Input Bias Current
    • 750µA Quiescent Current per Amplifier
    • < 1µA Supply Current in Shutdown
  • On-Demand VOS Self-Calibration (MAX44261)
  • Saves Board Space
    • Small, 2mm x 2mm SC70 and 1mm x 1.5mm Thin µDFN (MAX44260) and SOT23 (MAX44259) Packages
  • Wide Supply Range from 1.8V to 5.5V Simplifies Power-Supply Requirements
MAX44263
1.8V, 15MHz Low-Offset, Low-Power, Rail-to-Rail I/O Op Amps
MAX44260, MAX44261: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX44260EVKIT

Evaluation Kit for the MAX44260

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Output
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44260 evaluation kit (EV kit) provides a proven design to evaluate the MAX44260 low-power, low-input-offset voltage, high-bandwidth operational amplifier (op amp) in a 6-pin SC70 package. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing few components. Low power, low-input-offset voltage, and rail-to-rail input/output stages make the device ideal for a variety of precision measurement applications. The EV kit comes with a MAX44260AXT+ installed.

Applications

  • Notebooks
  • Portable Media Players
  • Portable Medical Instruments

MAX44260EVKIT
Evaluation Kit for the MAX44260

Latest Discussions

No discussions on MAX44263 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed