DS26303短程线路接口单元与LXT384的比较
Abstract
本文比较了DS26303和LXT384的不同,特别是提供了如何在已有的LXT384应用中使用DS26303,详细阐述了特性区别、寄存器和硬件设计时的考虑。
概述
本文比较了DS26303和LXT384的不同,特别是提供了如何在已有的LXT384应用中使用DS26303。DS26303是一个单3.3V供电的8通道E1/T1/J1短程线路接口单元(LIU)。不需要更改软件它就可以支持LXT384的功能,并且通过扩展的寄存器组它还能提供附加的特性。不需要改变PCB,DS26303就可以用在现有的LXT384应用中,仅仅需要根据应用改变外围元器件值。
特性的区别分为三个不同部分:表1为DS26303具备而LXT384不具备的一些特性;表2为LXT384具备而DS26303不具备的一些特性。表3为DS26303和LXT384共有但是在两个器件上实现不同的特性。
表6到表10为DS26303和LXT384寄存器之间的不同以及DS26303扩展寄存器组提供的附加功能。图1和表11为在现有的LXT384应用中使用DS26303时需要对器件值所做的细微改变。
DS26303 | LXT384 |
Programmable options to clear interrupt status on write or read. Clear on read is default. | Not supported. |
Individual channel control for jitter attenuator:
|
All channels have global control. |
Internal software-selectable transmit and receive side termination for 100Ω T1 twisted-pair, 110Ω J1 twisted-pair, 120Ω E1 twisted–pair, and 75Ω E1 coaxial applications. | Not supported. |
In HPS mode, the transmitter output and the internal impedance of the receiver can be turned off with only the OE pin. | Requires that both receivers use the same front-end termination. |
Built-in BERT tester for diagnostics. | Not supported. |
Individual channel control for:
|
All channels have global control. |
Individual channel-line violation detection. | Not supported. |
Flexible MCLK See Table 4 for available input frequencies. |
Not supported. |
Programmable TECLK output pin (1.544MHz or 2.048MHz) | Not supported. |
Programmable CLKA output pin See Table 5 for available output frequencies. | Not supported. |
Flexible interrupt pin | Not supported. |
DS26303 | LXT384 |
Uses single optimal value. | Capability to select the jitter attenuator bandwidth. |
— | Analog JTAG |
MLCK Pin Functionality The DS26303 and LXT384 both require MCLK to for data with clock recovery as well as AIS detection. The MCLK pin of the LXT384 provides additional functionality not present in the DS26303. LXT384 MCLK held high. LXT384 MCLK held low. |
DS26303 | LXT384 |
3.3V LIU power only, 5V not provided. | 5V LIU power. |
Non-mux Intel® write address to WRB rising-edge setup time is 17ns. | Non-mux Intel write address to WRB rising-edge setup time is 6ns. |
Expects non-mux Intel read address to be valid when RDB is active. | Non-mux Intel read address to RDB rising-edge setup time is 6ns. This might be an error in datasheet because data is out before this setup time. |
Inactive RDY to tri-state delay time 12ns (max). | Inactive RDY to tri-state delay time 3ns (max). |
Clears the interrupt pin when reading or writing the interrupt status. | Clears interrupt pin when reading the status register. |
Jitter attenuator FIFO depths of 32 bits or 128 bits. | Jitter attenuator FIFO depths of 32 bits or 64 bits. |
Individual channel control for jitter attenuator:
|
All channels have global control. |
PLLE | MPS1, MPS0 | MCLK MHz (±50ppm) | FREQS | T1 or E1 Mode |
0 | xx | 1.544 | x | T1 |
0 | xx | 2.048 | x | E1 |
1 | 00 | 1.544 | 1 | T1/J1 or E1 |
1 | 01 | 3.088 | 1 | T1/J1 or E1 |
1 | 10 | 6.176 | 1 | T1/J1 or E1 |
1 | 11 | 12.352 | 1 | T1/J1 or E1 |
1 | 00 | 2.048 | 0 | T1/J1 or E1 |
1 | 01 | 4.096 | 0 | T1/J1 or E1 |
1 | 10 | 8.192 | 0 | T1/J1 or E1 |
1 | 11 | 16.384 | 0 | T1/J1 or E1 |
CLKA3 to CLKA0 | MCLK (Hz) |
0000 | 2.048M |
0001 | 4.096M |
0010 | 8.192M |
0011 | 16.384M |
0100 | 1.544M |
0101 | 3.088M |
0110 | 6.176M |
0111 | 12.352M |
1000 | 1.536M |
1001 | 3.072M |
1010 | 6.144M |
1011 | 12.288M |
1100 | 32k |
1101 | 64k |
1110 | 128k |
1111 | 256k |
寄存器的考虑事项
DS26303包括四个主要的寄存器组。
- 主寄存器组(DS26303和LXT384)
- 二级寄存器组(DS26303独有)
- 独立LIU寄存器组(DS26303独有)
- BERT寄存器组(DS26303独有)
除了一个外,DS26303的主寄存器和LXT384中的寄存器是一样的。LXT384中地址为1Fh的保留寄存器在DS26303中成为其附加寄存器组的地址指针(ADDP)。如果DS26303代替现有的LXT384,不需要修改应用软件。表6为DS26303和LXT384主寄存器组列表。
Address (Hex) | DS26303 | LXT384 |
00–15 | Primary Registers | Registers |
16–1E | Reserved | Reserved |
1F | ADDP (Address pointer for additional register banks). This register must be set to point to the desired register bank. 00h) Primary Bank AAh) Secondary Bank 01h) Individual LIU Bank 02h) BERT Bank |
Reserved |
为了利用DS26303的附加特性和灵活性,必须在所有LXT384应用的源代码中添加程序。DS26303中的ADDP寄存器的地址是1F (十六进制),这个地址在LXT384中是保留的。ADDP被用作指针来访问不同的寄存器组。表7为DS26303寄存器组列表和访问不同的寄存器组时所需要的ADDP值。
ADDP7 to ADDP0 (Hex) | Bank Name |
00 | Primary Bank |
AA | Secondary Bank |
01 | Individual LIU Bank |
02 | BERT Bank |
表8为二级寄存器组包含的寄存器列表,表9为独立LIU寄存器组包含的寄存器列表,表10为BERT寄存器组包含的寄存器列表。
Address (Hex) | Register Name |
00 | Single-Rail Mode Select |
01 | Line-Code Selection |
02 | Not used |
03 | Receiver Power-Down Enable |
04 | Transmitter Power-Down Enable |
05 | Excessive Zero-Detect Enable |
06 | Code-Violation-Detect Enable Bar |
07–1E | Not used |
1F | Set to AAh for access to Secondary Register Bank |
Address (Hex) | Register Name |
00 | Individual JA Enable |
01 | Individual JA Position Select |
02 | Individual JA FIFO Depth Select |
03 | Individual JA FIFO Limit Trip |
04 | Individual Short-Circuit-Protection Disable |
05 | Individual AIS Select |
06 | Master Clock Select |
07 | Global-Management Register |
08–0F | Reserved |
10 | Bit-Error-Rate Tester Control Register |
12 | Line-Violation Detect Status |
13 | Receive Clock Invert |
14 | Transmit Clock Invert |
15 | Clock-Control Register |
16 | RCLK Disable Upon LOS Register |
1E | Global-Interrupt Status Control |
1F | Set to 01h for access to Individual LIU Register Bank |
Address (Hex) | Register Name |
00 | BERT Control Register |
01 | Reserved |
02 | BERT Pattern Configuration 1 |
03 | BERT Pattern Configuration 2 |
04 | BERT Seed/Pattern 1 |
05 | BERT Seed/Pattern 2 |
06 | BERT Seed/Pattern 3 |
07 | BERT Seed/Pattern 4 |
08 | Transmit-Error Insertion Control |
09–0A | Reserved |
0C | BERT Status Register |
0D | Reserved |
0E | BERT Status Register Latched |
10 | BERT Status Register Interrupt Enable |
11–13 | Reserved |
14 | Receive Bit-Error Count Register 1 |
15 | Receive Bit-Error Count Register 2 |
16 | Receive Bit-Error Count Register 3 |
17 | Receive Bit-Error Count Register 4 |
18 | Receive Bit Count Register 1 |
19 | Receive Bit Count Register 2 |
1A | Receive Bit Count Register 3 |
1B | Receive Bit Count Register 4 |
1C–1E | Reserved |
1F | Set to 02h for access to BERT Register Bank |
硬件考虑事项
不用改变PCB就可以用DS26303替换现有应用中的LXT384。需要做的是根据目标应用改变外部器件值。图1为DS26303推荐的网络端接电路,表11为DS26303正确端接时需要的器件值。
发送器
LXT384要求发送端电阻串联接入TTIP和TRING输出,建议这些电阻应该为0Ω (T1 3.3V模式),11Ω (E1 75Ω同轴)或者11Ω (E1 120Ω双绞线)。DS26303不要求电阻,所以所有模式中的电阻都应该为0Ω。当禁止脉冲成形时,LXT384要求有一个DC隔离电容。DS26303不要求DC隔离电容,因此,如果现有LXT384应用的PCB电路中有电容可以用一个0Ω的电阻替换。
接收器
在接收侧,LXT384要求端接阻抗为12.4Ω (T1 3.3V模式),9.31Ω (E1 75Ω同轴)或者15Ω (E1 120Ω双绞线)。当使用外部阻抗模式时,DS26303的所有情况都要求用15Ω端接电阻;当使用DS26303的软件选取阻抗匹配模式,不需要任何电阻。LXT384要求使用1kΩ电阻同RTIP和RRING管脚串联。如果DS26303采用软件选取端接/阻抗匹配模式,这些1kΩ的电阻可以用0Ω电阻代替。
图1. LIU前端电路图。
Mode | Component | 75Ω Coax | 120Ω Twisted Pair | 100Ω/110Ω Twisted Pair |
Tx Capacitance | Ct | 560pF (typ). Adjust for board parasitics for optimal return loss. | ||
Tx Protection | Dt | International Rectifier: 11DQ04 or 10BQ060 Motorola: MBR0540T1 | ||
Rx Transformer 1:2 | TFr | Pulse: T1124 (0°C to +70°C) | ||
Tx Transformer 1:2 | TFt | Pulse: T1114 (-40°C to +85°C) | ||
Tx Decoupling (ATVDD) | C1 | Common decoupling for all eight channels is 68µF. | ||
Tx Decoupling (ATVDD) | C2 | Recommended decoupling per channel is 0.1µF. | ||
Rx Decoupling (AVDDn) | C3 | Common decoupling for all eight channels is 68µF. | ||
Rx Decoupling (AVDDn) | C4 | Common decoupling for all eight channels is 0.1µF. | ||
Rx Termination | C5 | When in external impedance mode, Rx capacitance for all eight channels is 0.1µF. Do not populate if using internal impedance mode. | ||
Rx Termination | Rt | When in external impedance mode, the two resistors for all modes is 15.0Ω ±1%. Do not populate if using internal impedance mode. | ||
Voltage Protection | TVS1 | SGS-Thomson: SMLVT 3V3 (3.3V transient suppressor) |
DS26303的更多信息
关于Maxim通信产品的更多信息,请参考相关数据手册。 如果您对这些通信设备的操作有其他疑问,请联系我们的电信应用支持部门。