概述

优势和特点

  • Target Processor: Code compatible across the SHARC processor Family ADSP-213xx, ADSP-214xx & ADSP-215xx/SC5xx
  • Release format: Object code module with C source wrapper
  • Input format: standard DTS core audio bit stream
  • Input bit stream buffer size: minimum of 2348 bytes
  • Framework dependencies: None
  • Output format: non-interleaved 32-bit normalized floating-point samples
  • Sample Rate: 8, 11.025, 12, 16, 22.05, 24, 32, 44.1 and 48kHz
  • Number of output channels: up to 5.1
  • Multi-threading: Fully re-entrant and multi-instancing capable
  • DTS certified on ADSP-21362/3/4/5/6/7/8, ADSP-21462/5/7/9, ADSP-21471/2/5/8/9, ADSP-21481/2/3/5/6/7/8/9, ADSP-21583/4/7 and ADSP-SC582/3/4/7/9 processors

产品详情

ADI公司的DTS 5.1解码器产品经过高度优化,适合在ADI公司的SHARC系列处理器上运行。DTS 5.1解码器能够解码DVD视频光盘的标准5.1 DTS位流和蓝光光盘的核心DTS音频。支持的最高比特率为1.5mb/s。除输出全5.1解码环绕声之外,该解码器还能够向下混频至2.1/3.1和4.1配置。

ADI DTS 5.1解码器含有一个C语言可调用的标准“推入”API。该模块不依赖处理器外设或寄存器,带来了更多系统灵活性和易用性。

下载及相关软件

软件开发工具

CrossCore® Embedded Studio

CCES是针对ADI Blackfin®、SHARC®和Arm™处理器系列的出色集成开发环境(IDE)。

SigmaStudio

图形开发工具,用于ADI DSP音频处理器和A2B®收发器的编程、开发和调试软件。

SigmaStudio for SHARC

SigmaStudio™ for SHARC是一个编程、开发和调整软件环境,让音频设计人员能够采用一系列预置的音频算法对音频应用进行图形化设计和编程。

许可

Each module supports the Analog Devices, Inc. (ADI) SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

性能指标

MIPS summary:

 SHARC Processor Family
 SHARC Processor Family
Data RAM (KiB)   Constant Data Tables (KiB)  MIPS
 Average
 Average Peak
 ADSP-2136x
 42.5
36.67  83.71   27.9
27.9 
 ADSP-214xx
 31.7
36.67  83.71  29.0
29.0 

  • MIPS measured using Fs = 48kHz, bit rate of 1.5mb/s, optimal memory layout, worst case test vector featuring extensive use of H, running on an ADSP-21364 and an ADSP-21469.
  • "Data RAM" for one instance, includes Stack, Scratch, Instance/State, Minimum Input and Output Single Buffers.
  • The DTS 5.1 Decoder library was built using CrossCore® Embedded Studio 1.0.1.

系统要求

  • Windows XP Professional SP3(仅支持32位)。
  • Windows Vista Business/Enterprise/Ultimate SP2(仅支持32位)。建议在无UAC保护的位置安装该软件。
  • Windows 7 Professional/Enterprise/Ultimate(支持32位和64位)。建议在无UAC保护的位置安装该软件。
  • 建议使用最低为2GHz的单核处理器或最低3.3GHz的双核处理器。
  • 存储器(RAM)空间不低于1GB,建议采用4GB存储器。
  • 要求硬盘(HDD)空间不低于2GB。
  • 适用于ADI处理器的CrossCore® Embedded Studio 1.0.1或更高版本。
  • 适用于ADI处理器的VisualDSP++ 5.0及最新更新。

相关硬件 (3)

EZ-Kits