概览
优势和特点
- ADSP-2189M DSP
- Supports ADSP-218x DSP family
- RS-232 interface port
- 2Mbit or greater boot protected flash PROM
- Expansion capabilities
- Evaluation suite of VisualDSP++
- Support for 2.5 and 3.3 I/O selectable
- AD 73322 codec
- CE certified
产品详情
The ADSP-2189M EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the powerful ADSP-218x DSP family architecture. The ADSP-2189M EZ-KIT Lite includes a stand-alone ADSP-2189M DSP board and fundamental code generation debug software. With this EZ-KIT Lite, users can learn about DSP hardware and software development and evaluate potential applications of the ADSP-218X M family of DSPs. The ADSP-2189M EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite product.
Demonstration programs shipped with this EZ-KIT Lite system include common signal processing algorithms such as convolution and Fibonacci calculations. Programs that demonstrate the use of the hardware features of the ADSP-2189M are provided including interrupts, overlays, timers and the on-board codec.
Part Number
ADZS-2189M-EZLITE
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
相关产品
包装内含
- ADSP-2189M EZ-KIT Lite board
- Power cable with 7.5V DC power supply
- RS-232 serial port 9-pin cable
系统需求
- Windows® 9x/NT 4.0 Windows 2000, ME and XP
- Intel Pentium® processor 166 MGHz or faster
- 32 MB RAM and 200 MB available hard disk space
- One RS-232 compatible serial port
- VisualDSP++ 3.5
文档
-
ADSP-21xx Processors: Software and Tools2025/5/16
-
ADSP-2189M EZ-KIT Lite® Evaluation System Manual (Rev. 2.1)2004/6/16PDF1468 kB
-
ADSP-218x DSP family and ADSP-2192 EZ-KIT Lite® Installation Procedure -Non-USB (Rev. 3.2)2004/4/19PDF126 kB
-
ADSP-218X Family EZ-ICE Hardware Installation Guide (Rev. 1.0, 2000)2004/6/25PDF113 kB
-
ADSP-2189M EZ-KIT Lite Design Database2007/6/26