概览
优势和特点
- 基于Virtex-7 FPGA
- 两(2)个FMC-HPC连接器
- 每个FMC-HPC连接器有十(10)个13.1 Gbps收发器
- 两(2)个 DDR3-1866 DIMMs
- 简单USB端口接口(2.0)
产品详情
Please note: The ADS7-V1EBZ is obsolete and no longer manufactured or supported by Analog Devices. All High Speed ADC Products previously using the ADS7-V1EBZ have migrated to the newer ADS7-V2EBZ Evaluation Platform.
The ADS7-V1 Evaluation Board was developed to support the evaluation of Analog Devices high speed A/D converters, D/A converters and Transceivers with JESD204B bit rates up to 13.1 Gbps. The Quick Start Wiki site listed below provides a high level overview of the platform. In addition, each use case of the board has its own section (e.g. Using the ADS7-V1 for High Speed A/D Converter Evaluation). The ADS7-V1 is intended to be used only with specified Analog Devices Evaluation Boards. The ADS7-V1 is not intended to be used as a development platform, and no support is available for standalone operation. Please refer to Xilinx and its approved distributors for FPGA Development Kits.
文档
-
ADS7-V1EBZ Evaluation Kit2015/3/2WIKI