概览
优势和特点
- Analog Devices AD1836 –96 kHz audio codec
- Five 3.5 mm audio jacks, stacked in one connector
- Analog Devices ADV7179 video encoder
- Analog Devices ADV7183B video decoder
- Connection to Flat panel display Interface
产品详情
Blackfin Bluetooth EZ-Extender®子板可插至兼容的EZ-Board、EZ-KIT Lites和STAMP板上。 Blackfin Bluetooth EZ-Extender通过提供蓝牙模块连接来扩展Blackfin板的功能,同时隔离低层次配置,以及将蓝牙和射频(RF)无线技术集成到Blackfin板设计中的通信工作。Bluetooth EZ-Extender可配合运行开源Linux操作系统(OS)的EZ-Board、EZ-KIT Lite或STAMP板使用。 有关在Blackfin处理器上运行Linux操作系统的更多信息,请访问blackfin.uclinux.org/gf.
产品型号:
ADZS-BFBLUET-EZEXT
工具支持:
Blackfin uClinux
包装内含
- Bluetooth EZ-Extender
- (plugs directly onto an EZ-KIT Lite supporting the STAMP interface or an EZ-Board/EZ-Kit Lite supporting the expansion interface II connector)
系统需求
- Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/Enterprise/Ultimate editions
- Intel Pentium® processor (x86 compatible), 1 GHz or faster
- 512 MB RAM and 2 GB available hard disk space
- Linux kernel development host
文档
-
Blackfin Processors Software and Tools2015/1/20
-
Bluetooth EZ-Extender® Manual (Rev. 1.1)2009/11/6PDF389 kB
-
HPUSB、USB和HPPCI仿真器用户指南,修订版3.2,2012年7日2009/11/11PDF746 kB
-
ICE-100B仿真器用户指南,修订版1.1,2012年7月2009/11/11PDF348 kB
-
Blackfin Processors: Manuals2015/11/12