概览
产品详情
EVAL-AD7683CBZ是针对AD7683的全功能评估套件。此评估板可单独使用,也可与评估控制器板配合使用。配合评估控制器板使用时,用户可利用提供的软件对ADC进行详尽的性能分析。此软件还包括技术笔记,说明评估板在单独使用以及配合评估控制器板使用时的操作与设置。相关产品
系统需求
- Windows XP SP2, 32 bits
- Windows Vista, 32 and 64 bits
- Windows 7, 32 and 64 bit
- USB 2.0 Port
文档
-
UG-340: Evaluation Board for the 10-Lead Family 14-/16-/18-Bit PulSAR ADCs (Rev. 0)2015/8/13PDF4636 kB
-
UG-682: 6-Lead SOT-23 ADC Driver for the 8-/10-Lead Family of 14-/16-/18-Bit PulSAR ADC Evaluation Boards (Rev. 0)2015/3/14PDF433 K
-
EVAL-AD76XXCB 8/10引脚:AD768x/AD769x/AD794x/AD798x评估板 (Rev. PrG)2010/3/29PDF1895 kB
-
10 Lead PulSAR® Family Evaluation Board User Guide2012/4/10WIKI