概览
优势和特点
- 2 Motors
- Motion Controller
- Position Mode
- Velocity Mode
- SixPoint™ Ramp
- ABN Encoder Interface
- 1 to 256 Microsteps
- 2x1.1A RMS, 26V
产品详情
The TMC5072 breakout board is a development board with the dedicated TMC5072-LA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
相关产品
文档
-
TMC5072 Data Sheet (Rev. 1.26)2023/2/22PDF2M
-
Tmc5072 Bob Layout Data - Design Files (Rev. 1.2)2019/6/4ZIP2M
-
Tmc5072 Bob Fabrication Data - Design Files (Rev. 1.2)2019/6/4ZIP150K
-
Tmc5072 Bob Cad Files - Design Files (Rev. 1.2)2019/6/4ZIP6M
-
Bom Tmc5072 Bob - Design Files (Rev. 1.2)2019/6/4XLS26K