概览
优势和特点
- Break Before Make
- 10ARMS, 48V
产品详情
The TMC6200 breakout board is a development board with the dedicated TMC6200-TA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
Further information on the chip:
The TMC6200 is a high-power gate driver for PMSM servo or BLDC motors. Using six external MOSFETs and two or three sense resistors, it integrates the full high voltage part of a FOC drive system for 12V, 24V or 48V, including in-line current sense amplifiers with programmable amplification. It can drive a wide range of motors from Watt to Kilowatt. Software controlled drive strength allows in-system EME optimization. Programmable safety features like short detection and overtemperature thresholds together with an SPI interface for diagnostics allow robust and reliable designs. With the TMC6200, a minimum number of external components is required to build a rugged drive with full protection and diagnostics.
相关产品
文档
-
TMC6200 Data Sheet (Rev. 1.08)2022/6/2PDF1M
-
Tmc6200 Bob Fabrication Data - Design Files (Rev. 1.1)2019/6/4ZIP144K
-
Tmc6200 Bob Layout Data - Design Files (Rev. 1.1)2019/6/4ZIP438K
-
Tmc6200 Bob Cad Files - Design Files (Rev. 1.1)2019/6/4ZIP3M
-
Tmc6200 Bob Bom - Design Files (Rev. 11)2019/6/4XLSX14K