AD4630-24 - 2チャンネルの同時サンプリングに対応するSAR ADC、分解能は24ビットでサンプル・レートは2MSPS
2022-05-25
AD4630-24は、2チャンネルの同時サンプリングに対応する逐次比較型のA/Dコンバータ(SAR ADC)です。サンプル・レートは2MSPSで、Easy Drive機能を備えています。分解能は24ビットで、±0.9ppm以内のINLとノー・ミス・コードが保証されています。-40℃~125℃の動作温度範囲にわたり比類ない精度を達成します。
AD4630-24 - 2チャンネルの同時サンプリングに対応するSAR ADC、分解能は24ビットでサンプル・レートは2MSPS
2022-05-25
AD4630-24は、2チャンネルの同時サンプリングに対応する逐次比較型のA/Dコンバータ(SAR ADC)です。サンプル・レートは2MSPSで、Easy Drive機能を備えています。分解能は24ビットで、±0.9ppm以内のINLとノー・ミス・コードが保証されています。-40℃~125℃の動作温度範囲にわたり比類ない精度を達成します。
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}