概览
设计资源
设计与集成文件
- MRD106 Ambient Temperature
- MRD106 Enclosure Mechanical Design
- MRD106 Evkit Board
- MRD106 Skin Temperature
评估硬件
产品型号带"Z"表示符合RoHS标准。评估此电路需要下列选中的电路板
- MAXREFDES106# ($650.00) Health Sensor Platform 4.0
描述
Description
The MAXREFDES106# Health System Platform 4.0 is a chest patch reference design that performs vital sign monitoring (VSM). The system uses high sensitivity photoplethysmography (PPG), electrocardiogram (ECG), and bioimpedance (BioZ), Temperature biosensors and algorithms measure blood oxygenation (SpO2), heart rate (HR), respiration rate (RR), impedance cardiography (ICG), body impedance analysis (BIA), and skin/ambient temperatures. The vital signs data can be streamed through low-energy Bluetooth® to a PC graphical user interface (GUI) for demonstration, evaluation, and customized development.
优势和特点
Features
- Photoplethysmography (PPG)
- Biopotential Measurement (ECG)
- Bioimpedance Measurement (BioZ)
- Skin and Ambient Temperature
- Embedded Heart Rate (HR), Respiration Rate (RR), Oxygen Saturation (SpO2), Impedance Cardiography (ICG), and Body Impedance Analysis (BIA) Algorithms
- Location Finder to Determine the Optimal Placement Location on the Chest
- Motion and Acceleration
- Chest-Worn Form Factor
Application
- Remote Patient Monitoring/Vital Sign Patch
详情
Introduction
The MAXREFDES106# enables the quick evaluation of the hardware and embedded firmware for blood oxygenation (SpO2), heart rate (HR), respiration rate (RR), impedance cardiography (ICG), body impedance analysis (BIA), and skin/ambient temperatures for a chest-worn platform, which significantly shortens the development time for custom fitness, health, and clinical applications. Figure 1 shows the system diagram of MAXREFDES106#. Figure 2 is the summary of monitored vital signs, SpO2, ECG, RESP and Ambient/Skin temperatures.
The MAXREFDES106# platform includes the following key components:
- Sensor board:
- MAX86178 PPG/ECG/BioZ AFE, optical sensor with one Infrared light emitting diode (LED), one Red LED, and two photodiodes
- MAX32674C algo hub with an embedded algorithm of SpO2 monitoring
- MAX20356 power-management integrated circuit (PMIC)
- ADXL367 low-power, low-noise 3-axis accelerometer
- MAX32666 host MCU with on-board Bluetooth 5
- 256MB flash storage
- Temperature boards include one flexible PCB and one rigid PCB with the MAX30210 connected to an aluminum disc, respectively, for optimal skin and ambient temperature measurements.
- MAXDAP-TYPE-C board for use during a firmware upgrade for the micro board.
- 3D-printed enclosures and 3M double-sided tape.
- BLE USB dongle to ensure high data rate.
- Hardware design files, firmware, and software.
Figure 1. System Diagram.
Figure 2. GUI Vital Signs Plots Summary.
文件和资源
-
MAXREFDES106 Design Files2022/12/15ZIP12 M
-
MAXREFDES106: Health Sensor Platform 4.0 User Guide (Rev. 2)2024/9/3PDF9 M
-
ADI´s Health Sensor Platform 4.02024/12/12
-
Body Vitals on Wearables: Your Body, Talking to You2024/12/12
-
ADI健康传感器平台4.02024/12/12
-
Unboxing MAXREFDES1062024/12/12
支持与培训
搜索我们的知识库,获取技术问题答案。我们专门的应用工程师团队也会随时为您解答技术问题。