32VIN Synchronous Buck Regulators with Integrated FETs Deliver up to 12A from Sub-1mm Height Packages

Introduction

Monolithic buck regulators are easy to hook up and they make it possible to squeeze an entire DC/DC converter into very tight spaces. Although monolithics are an easy fit, they aren’t the perfect fit for every application. For instance, they typically lack the capability to efficiently convert high input voltages (>12V) to low voltages at high output currents (>4A), thus leaving the job to a traditional controller IC and external MOSFETs.

A new family of devices, though, offers the advantages of monolithics with the low duty cycle and high efficiency of discrete components. The LTC3608, LTC3609, LTC3610 and LTC3611 are synchronous buck converters that bring high power density and simplified design to point-of-load applications. With a maximum input of 32V they utilize current-mode control up to a 2MHz switching frequency, deliver up to 12A of load current, and are packaged in thermally enhanced packages less than 1mm in height. A typical application of the LTC3608 is shown in Figure 1.

Figure 1. Typical application of the LTC3608.

Features

The LTC3608, LTC3609, LTC3610 and LTC3611 integrate high performance synchronous buck controllers with super-low RDS(ON) DMOS MOSFETs to produce compact high efficiency converters (Figure 2). Two package sizes are available, each having a high voltage or high current option (Table 1). Each device features a sub-100ns on-time, allowing very low duty cycle operation and high switching frequency. The current-mode control architecture of these parts simplifies tuning of loop stability and allows excellent transient response with a variety of output capacitor types, including all-ceramic output capacitor applications.

Figure 2. Efficiencies for a typical LTC3608 application in discontinuous conduction mode (DCM) and continuous conduction mode (CCM).

Figure 3. Transient response for the typical LTC3608 application represented in Figure 1 with a load step of 1A to 8A.

The LTC3610 can operate in forced continuous mode, which provides the lowest possible output ripple and EMI, or discontinuous mode, which has better light load efficiency because inductor current is not allowed to reverse.

Current into the ION pin sets the on-time—a resistor RON from VIN to the ION pin reduces on-time as VIN rises, thus limiting changes in switching frequency. Furthermore, response to a load step can be very fast since the loop does not have to wait for an oscillator pulse before the top switch is turned on and current begins increasing.

The current limit, which is inferred from the maximum allowable sense voltage across the on-resistance of the bottom FET, can be adjusted by applying a voltage to the VRNG pin. Figure 1. Typical application of the LTC3608 Maximum load current limits for each part are shown in Table 1. Soft-start and latch off functions are controlled by the RUN/SS pin, preventing inrush current and current overshoot during startup, and providing the option of latch-off if an under voltage or short circuit is presented. An open drain power-good pin monitors the output and pulls low if the output voltage is ±10% from the regulation point.

Table 1. Integrated MOSFET buck regulators
LTC3610 LTC3611 LTC3608 LTC3609
PVIN Max 24V 32V 18V 32V
ILOAD Max 12A 10A 8A 6A
Package 9mm × 9mm × 0.9mm 64-pin 9mm × 9mm × 0.9mm 64-pin 7mm × 8mm × 0.9mm 52-pin 7mm × 8mm × 0.9mm 52-pin
RDS(ON) Top FET 12mΩ 15mΩ 14mΩ 19mΩ
RDS(ON) Bottom FET 6.5mΩ 9mΩ 8mΩ 12mΩ

Conclusion

The LTC3608, LTC3609, LTC3610 and LTC3611 buck regulators offer the efficiency and power output capability of separate (controller + discrete) MOSFET solutions with the ease-of-use and space-saving advantages of traditional MOSFET-on-the-die monolithics. These parts also yield higher efficiencies than traditional monolithic solutions. They conserve power, save space, and simplify power designs. They reduce discrete components over controller-based solutions, making them a good fit in everything from low power portable device applications such as notebook and palmtop computers to high-power industrial distributed power systems.

关于作者

Stephanie Dai
Theo Phillips
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目

关联至此文章

产品

最新视频 21

Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目