Important Design Considerations for Heart-Rate and Fitness Monitors

2010-05-10

摘要

This tutorial introduces the different types of heart-rate and fitness monitors and highlights the types of data collected by each. Also discussed are data communications, including USB and RF transmission, and the importance of low-power design for these portable, battery-powered devices.

Overview

Fitness monitors track and record physical activity with the goal of improving a person's physical fitness. This is done by sensing or measuring a number of parameters such as heart rate, temperature, distance, and time. A wristwatch device collects the information to display to the user. A heart-rate chest strap measures pulse and sometimes temperature, provides conditioning of the cardiac signal before data conversion, and wirelessly transmits the data to the wristwatch display. An optional foot-pod shoe insert measures a runner's cadence to determine the distance traveled, and it wirelessly transmits that data to the wristwatch display. Some fitness monitors use GPS to measure the distance traveled, eliminating the need for a foot pod.

Heart-rate fitness monitor.

Heart-rate fitness monitor.

Design Parameters

The wristwatch monitors the workout in real time and records the results in an onboard memory device or within the MCU. It uploads this data to a PC using a USB cable or wirelessly through a dongle plugged into a USB port on the PC.

The RF transmitters need to be low power because they are powered by small batteries and because of FCC regulations. The low transmitter power means that good antenna design is critical for reliable data transfer, even though the transmit distance is typically less than two meters. ASK transmission is recommended for this application because it offers better sensitivity than FSK and, thus, enables lower power transmission. Minimizing the transmit time with a low duty cycle and powering down the transmitter in between each transmission can save additional power.

All the individual elements of the fitness monitor, except for the PC dongle, are worn by the user and are battery powered. Thus, small size and low power are critical design parameters. The heart-rate chest strap and foot-pod shoe insert are usually powered by a primary coin-cell battery. The wristwatch display can be powered either by a primary coin-cell or a rechargeable battery, which is charged through an AC adapter or USB cable. A simple-segment LCD with an optional backlight is used for the wristwatch display.

Functional block diagram of a heart-rate/fitness monitor. For a list of Maxim's recommended solutions for heart-rate/fitness monitors, please go to: www.maximintegrated.com/markets/healthcare/wearable.html.

Functional block diagram of a heart-rate/fitness monitor. For a list of Analog's recommended solutions for heart-rate/fitness monitors, please go to: www.analog.com/en/applications/markets/consumer-pavilion-home/hearables-and-wearables.



添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目

关联至此文章

产品

MAX4194
量产

微功耗、单电源、满摆幅、精密仪表放大器

MAX1472
量产

300MHz至450MHz、低功耗、基于晶振的ASK发送器

MAX7032
量产

低成本、基于晶振的可编程ASK/FSK收发器,带有N分频PLL

MAX4209 量产

超低失调/漂移、高精度仪表放大器,提供REF缓冲器

MAX4208 量产

超低失调/漂移、高精度仪表放大器,提供REF缓冲器

MAX11600 量产

2.7V至3.6V和4.5V至5.5V、低功耗、4/8/12通道、2线串口、8位ADC

MAX1231 量产

12位、300ksps ADC,带有FIFO、温度传感器及内置电压基准

MAX1393

1.5V至3.6V、312.5ksps、单通道真差分/双通道单端、12位SAR ADC

MAX1396

1.5V至3.6V、312.5ksps、单通道真差分/双通道单端、12位SAR ADC

MAX1227 量产

12位、300ksps ADC,带有FIFO、温度传感器及内置电压基准

MAX1415 量产

16位、低功耗、2通道、Σ-Δ ADC

MAX1162 量产

16位、+5V、200ksps ADC,带有10µA关断

MAX11605 量产

2.7V至3.6V和4.5V至5.5V、低功耗、4/8/12通道、2线串口、8位ADC

MAX1229 量产

12位、300ksps ADC,带有FIFO、温度传感器及内置电压基准

MAX1416 量产

16位、低功耗、2通道、Σ-Δ ADC

MAXQ612

具有红外模块和USB (可选)功能的16位微控制器

MAXQ622 量产

具有红外模块和USB (可选)功能的16位微控制器

MAXQ2010

16位混合信号微控制器,提供LCD接口

MAXQ2000 推荐新设计使用

低功耗LCD微控制器

MAXQ8913

16位混合信号微控制器,带有运算放大器、ADC、DAC,提供完备的伺服环路控制

MAXQ610 量产

具有红外模块的16位微控制器

MAX8902B 量产

低噪声500mA LDO稳压器,2mm x 2mm TDFN封装

MAX8902A 量产

采用2mm x 2mm TDFN封装的低噪声500mA LDO稳压器

MAX8860 量产

低压差、300mA线性稳压器,µMAX封装

MAX17043 量产

结构紧凑的低成本1S/2S电量计,提供低电池电压报警

MAX1811 量产

USB供电的Li+充电器

DS2780 量产

独立式电量计IC

MAX1551 量产

SOT23封装、双输入、USB/AC适配器、单节Li+电池充电器

MAX8900B 量产

1.2A开关模式Li+充电器,具有±22V输入额定电压和JEITA电池温度监测

DS2782 量产

独立式电量计IC

DS2756 量产

高精度电池电量计,具有可编程挂起模式

MAX8900A 量产

1.2A开关模式Li+充电器,具有±22V输入额定电压和JEITA电池温度监测

MAX8606 量产

USB/AC适配器、线性Li+电池充电器,集成50mΩ电池开关,TDFN封装

DS2745 量产

低成本I²C电池监测器

MAX1555 量产

SOT23封装、双输入、USB/AC适配器、单节Li+电池充电器

MAX1736 量产

SOT23封装、单节Li+电池充电器,配合限流型电源使用

MAX1574 量产

180mA、1倍/2倍、白光LED电荷泵,3mm x 3mm TDFN封装

MAX1848 量产

白光LED升压型转换器,SOT23封装

MAX1916 量产

低压差、恒流、三路白光LED偏置电源

MAX6469 过期

300mA LDO线性稳压器,内置微处理器复位电路

MAX6484

300mA LDO线性稳压器,内置微处理器复位电路

MAX13483E

±15kV ESD保护、USB收发器,外部/内部上拉电阻

MAX3453E 量产

±15kV ESD保护、USB收发器

MAX3456E 量产

±15kV ESD保护、USB收发器

MAX13481E

±15kV ESD保护、USB收发器,外部/内部上拉电阻

MAX3349E

USB 2.0全速收发器,提供UART复用模式

MAX7031

低成本、308MHz、315MHz和433.92MHz FSK收发器,带有N分频PLL

MAX1471 量产

315MHz/434MHz低功耗、3V/5V ASK/FSK超外差接收器

MAX7030 量产

低成本、315MHz和433.92MHz ASK收发器,带有N分频PLL

产品分类

最新视频 21

Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目