LTC Parts with Linux Drivers

2017-09-11

Linux Drivers for Power Supply, System Monitors and Data Converters

To help developers of embedded processor applications running Linux, a growing list of products from Analog Devices (formerly Linear Technology) have Linux drivers available, often directly from the Linux kernel.

Partial List of LT/LTC Parts with Linux Driver available
Part number QuikEval Board Description
LTC2945 DC1697A 80V Rail-to-Rail System Power Monitor
LTC2990 DC1338B Temperature, Current and Voltage Monitor
LTC4151 DC1208A 80V High Side Power Monitor
LTC4215 DC874A Hot Swap Controller with Current and Voltage Monitor
LTC4222 DC1134A Dual Hot Swap Controller with Current and Voltage Monitors
LTC4245 DC985A Quad Hot Swap Controller with Current and Voltage Monitors
LTC4260 DC786A 200W Positive 48V Hot Swap Controller with Current and Voltage Monitoring
LTC4261 DC998A Negative (–48V) Hot Swap Controller with Current and Voltage Monitoring
LTC2485 DC956A 24-Bit Delta-Sigma ADC with I2C and Easy-Drive
LTC2497 DC1012A 16-Bit, 8-channel, Delta-Sigma ADC with I2C and Easy-Drive
LTC2978 Octal Digital Power Supply Manager with EEPROM
LTC3815 6A Monolithic Synchronous DC/DC Step-Down Converter with Digital Power System Management
LTC2632 Dual 12-/10-/8-Bit SPI VOUT DACs with 10ppm/°C Reference
LTC4306 4-Channel, 2-Wire Bus Multiplexer with Capacitance Buffering

关于作者

Kris Lokere
Kris Lokere是信号链产品部的战略应用经理,之前是Linear Technology的员工,在ADI成功收购Linear Technology后成为ADI的一员。Kris喜欢采用多种产品线技术来构建系统。过去20年,Kris参与了运算放大器设计,组建工程团队并管理产品线战略。Kris持有多项专利,获得鲁汶大学电气工程硕士学位和巴布森学院工商管理硕士(MBA)学位。
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目

关联至此文章

最新视频 21

Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目