导弹和精确打击武器解决方案
Analog Devices is committed to supporting the warfighter. We join with defense industry partners to create modern, high-performance, integrated electronics solutions for the newest generation of missiles and munitions designs, along with upgrades for existing platforms.
Value and Benefits
Our catalog of components for missile and precision munition subsystems supports targeting systems, guidance control, fuzing, ordnance stabilization, and advanced communications.
From minimizing SWaP to surviving extreme environments, we provide solutions with the industry’s broadest component portfolio that can help you better achieve your performance and reliability goals.
Low noise targeting and seeker head solutions that minimize SWaP
SDR Transceivers provide military telemetry with heightened performance, flexibility, and security capabilities
Delivers cost-effective inertial MEMS performance needed for modern munition design

解决方案资源
互动式信号链

Key Resources
开发人员工具和资源
设计工具
仿真模型
文件和下载
AN-830_Factors Affecting Sensor Response
161.9 K
MT-082: RF RMS功率检波器(TruPwr™)
83 kB
MT-230:噪声在高速转换器信号链中的考 虑因素
443.89 K
MT-030: 旋变数字转换器
57 kB
MT-086: 锁相环(PLL)基本原理
407 kB
MT-071:模拟隔离放大器
81 kB
MT-080: Mixers and Modulators
205.73 K
AN-1461:信号和电源隔离RS-485现场总线的高速或低功耗解决方案
124.36 K
UG-1109: Evaluation Board for the ADuM4120 and ADuM4120-1 Isolated Precision Gate Drivers with 2 A Output
251.87 K
AN-1041: iSensor® IMU 快速入门指南和偏置优化技巧
279 kB
AN-756: 系统采样以及时钟相位噪声和抖动的影响[中文版]
808 kB
AN-688: iMEMS®;加速度计和陀螺仪的相位与频率响应
191 kB
AN-767: 绝对输出iMEMS®陀螺仪与比率ADC的配合使用
0
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}