数字 X 射线
The digital x-ray system is an indispensable tool in modern screening and diagnostic imaging. It is widely used in mammography, fluoroscopy, dental, and general radiography, such as chest x-rays and more, improving patient outcomes.
In a digital x-ray system, as the radiation emitted by the x-ray tube passes through a patient’s body, it is captured by the flat panel detector and digitized to create the image for subsequent analysis and diagnosis by the radiologist.
Analog Devices’ chip-on-flex read-out ICs digitize the electrical charge captured on the panel, enabling the creation of the image through further processing.
Value and Benefits
We offer an extensive selection of components and solutions for both static and dynamic flat panel detectors, from analog front ends, power management, clocking, and monitoring to the data interface and more. Our low-noise, low-power, high-speed, highly integrated, and multi-generational chip-on-flex read-out IC (ROIC) solutions enable high image quality while minimizing patient exposure to radiation across a wide array of applications (mammography, fluoroscopy, dental, etc.). Our extensive domain expertise and product support also facilitates accelerated time to market.
Ensures high image quality
Minimizes patient exposure to radiation
Accelerates time to market

解决方案资源
互动式信号链

Key Resources
Technical Articles
开发人员工具和资源
设计工具
仿真模型
Training and Support
Trainings and Tutorials
文件和下载
CN-0407:超高灵敏度飞安测量平台
548.59 K
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
精密产品与信号链解决方案:选型指南2019
13.38 M
ADA4177系列 鲁棒的精密运算放大器: 单通道/双通道/四通道版本
1.91 M
CN-0370:16位单电源LED电流驱动器,积分和差分非线性误差小于±1 LSB
578.58 K
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
MT-230:噪声在高速转换器信号链中的考 虑因素
443.89 K
AN-1396: 如何预测直接数字频率合成器(DDS)输出频谱中主相位截断杂散的频率和幅度
383.29 K
AD927x/AD967x Octal Ultrasound Analog Front End (AFE) Product Family Brochure
674.93 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}