温度测量
Design a smart body-worn wearable that offers real-time temperature monitoring of the skin by leveraging Analog Devices’ broad portfolio of sensor and signal-conditioning technology solutions for precise battery-powered health devices.
Value and Benefits
Our temperature sensing solutions are highly accurate across the full body temperature range. Small size options allow temperature to be sensed in the smallest of spaces. Low power consumption per conversion ensures system battery life is maximized.
Captures accurate, real-time skin temperature
Maximizes battery life
Enables temperature sensing in the smallest spaces
特色产品
Evaluation Boards
Reference Designs
Key Resources
Technical Articles
设计工具
仿真模型
文件和下载
CN-0407:超高灵敏度飞安测量平台
548.59 K
物联网的构建模块——构建物联网的技术和解决方案
1.64 M
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
精密产品与信号链解决方案:选型指南2019
13.38 M
AN-1452: ADuCM3027/ADuCM3029 Flash EEPROM仿真
110.97 K
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
ADAS1000 5-Electrode ECG AFE
595.84 K
Technologies for High Performance Portable Healthcare Devices
598.17 K
Silent Switcher Technology
1.74 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}