DS1337

PRODUCTION

I²C Serial Real-Time Clock

Industry's Smallest I²C RTC with Two Time-of-Day Alarms

Part Models
7
1ku List Price
Starting From $1.79
Viewing:

Part Details

  • Completely Manages All Timekeeping Functions
    • Real-Time Clock (RTC) Counts Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap-Year Compensation Valid Up to 2100
    • Two Time-of-Day Alarms
    • Programmable Square-Wave Output Defaults to 32kHz on Power-Up
    • Oscillator Stop Flag
  • Interfaces with Most Microcontrollers
    • I2C Serial Interface
  • Surface-Mount Package with an Integrated Crystal (DC1337C) Saves Additional Space and Simplifies Design
  • -40°C to +85°C Industrial Temperature Range Supports Operation in a Wide Range of Applications
DS1337
I²C Serial Real-Time Clock
DS1337, DS1337C: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real Time Clocks & Timers 4
DS1339 PRODUCTION I²C Serial Real-Time Clock
DS1371 PRODUCTION I²C, 32-Bit Binary Counter Watchdog Clock
DS1341 PRODUCTION Low-Current I²C RTCs for High-ESR Crystals
DS1342 PRODUCTION Low-Current I²C RTCs for High-ESR Crystals
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1337 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed