MAX14550E
ObsoleteUSB Host Charger Identification Analog Switch
Enables USB Charging and Hi-Speed USB Switching
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- USB 2.0 Hi-Speed Switching
- Low 4.0pF On-Capacitance
- Low 4.0Ω On-Resistance
- Ultra-Low 0.1Ω On-Resistance Flatness
- +2.8V to +5.5V Supply Range
- Ultra-Low 7µA Supply Current
- Automatic USB Charger Identification Circuit
- Optional External Resistor-Divider with Auto Selection
- ±15kV High ESD HBM Protection on DP/DM
- 3mm x 3mm, 10-Pin TDFN Package
The MAX14550E is a USB Hi-Speed analog switch with a USB host charger (dedicated charger) identification circuit. The MAX14550E supports both the USB Battery Charging Specification Revision 1.0 and a set resistor bias for Apple®-compliant devices.
The MAX14550E features a high-performance Hi-Speed USB switch with low 4pF (typ) on-capacitance and low 4Ω (typ) on-resistance. In addition, the MAX14550E features two digital inputs (CB0 and CB1) to switch between pass-through and charger modes. The USB host charger identification circuit allows a host USB port to support USB chargers with shorted D+/D- detection and to provide support for Apple-compliant devices using a resistor bias. When an Apple-compliant device is attached to the port, the MAX14550E provides the voltage from the resistor-divider. The MAX14550E uses the internal or external resistor based on the voltage at RDP. If a USB Revision 1.0-compliant device is attached, the MAX14550E connects a short across DP and DM to allow correct charger detection. The MAX14550E autodetection circuit can be disabled and either a DP/DM short or resistor network is chosen as the default.
The MAX14550E has enhanced high electrostatic discharge (ESD) protection on the DP and DM inputs up to ±15kV Human Body Model (HBM).
The MAX14550E is available in a 10-pin (3mm x 3mm) TDFN package and is specified over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- Laptops
- Netbooks
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX14550EETB+ | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX14550E yet. Have something to say?
Start a Discussion on EngineerZone®