MAX2992

NOT RECOMMENDED FOR NEW DESIGNS

G3-PLC MAC/PHY Powerline Transceiver

Industry's First G3-PLC Compliant Modem Provides Reliable Communication at Speeds Up to 300kbps

Part Models
4
1ku List Price
price unavailable
Viewing:

Part Details

  • G3-PLC Compliant
  • Prestandard Conformance: IEEE® P1901.2, ITU G.9903
  • Frequency-Band Compliant with CENELEC, FCC, and ARIB
  • Operating Frequency from 10kHz to 490kHz
  • Single-Chip Solution Integrating Physical Layer (PHY) and Media Access Controller (MAC)
  • Two UART and Two SPI Interfaces
  • Supports IPV6-Compatible Networking Layer
    • 6LoWPAN IPV6 Header Compression Maximizes Payload Size
    • Dynamic Routing Mechanism Supports Mesh Networking
    • CSMA/CA (Carrier Sense Multiple Access with Collision Avoidance/Channel Access)
  • High-Speed, Reliable Communication
    • Data Rate of up to 300kbps
    • Two Layers of Forward Error Correction (FEC) and Cyclic Redundancy Check (CRC16)
    • Enhanced FEC with Reed-Solomon and Viterbi
    • CCM Authentication Coprocessor featuring AES-128 Encryption/Decryption
    • Automatic Repeat Request (ARQ) Enhances Error Detection and Data Reliability
    • Dynamic Link Adaptation to Select Optimum Data Rate Based on Channel Condition
    • Programmable Tone Notching
  • AEC-Q100 Automotive Qualified
MAX2992
G3-PLC MAC/PHY Powerline Transceiver
MAX2992: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 1
MAX2991 NOT RECOMMENDED FOR NEW DESIGNS Power-Line Communications (PLC) Integrated Analog Front-End Transceiver
Interface Transceivers & Isolators 3
MAX2990 NOT RECOMMENDED FOR NEW DESIGNS 10kHz to 490kHz OFDM-Based Power Line Communications Modem
MAX2981 PRODUCTION Integrated Powerline Communication Analog Front-End Transceiver and Line Driver
MAX2982 PRODUCTION Industrial Broadband Powerline Modem
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2992EVKIT

Evaluation Kit for the MAX2992

Product Details

The MAX2992 powerline communication (PLC) baseband modem delivers half-duplex, asynchronous data communication over AC power lines at speeds up to 300kbps (full FCC band data rate). The MAX2992 is a system-on-chip (SoC) that combines the physical (PHY) and media access control (MAC) layers using Maxim’s 32-bit MAXQ30 microcontroller core.

MAX2992EVKIT
Evaluation Kit for the MAX2992

Latest Discussions

No discussions on MAX2992 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed