MAX4356
16 x 16 Nonblocking Video Crosspoint Switch with On-Screen Display Insertion and I/O Buffers
Part Details
- 16 x 16 Nonblocking Matrix with Buffered Inputs and Outputs
- Operates from ±3V, ±5V, or +5V Supplies
- Individually Programmable Output Buffer Gain (AV = +1V/V or +2V/V)
- High-Impedance Output Disable for Wired-OR Connections
- Fast-Switching (40ns) 2:1 OSD Insertion Mux
- 0.1dB Gain Flatness to 14MHz
- -62dB Crosstalk, -110dB Isolation at 6MHz
- 0.02%/0.12° Differential Gain/Differential Phase Error
- Low 195mW Power Consumption (0.76mW per Point)
The MAX4356 is a 16 x 16 highly integrated video crosspoint switch matrix with input and output buffers and On-Screen Display (OSD) Insertion. This device operates from dual ±3V to ±5V supplies or from a single +5V supply. Digital logic is supplied from an independent single +2.7V to +5.5V supply. Individual outputs can be switched between an input video signal source and OSD information through an internal, dedicated fast 2:1 mux (40ns switching times) located before the output buffer. All inputs and outputs are buffered, with all outputs able to drive standard 75Ω reverse-terminated video loads.
The switch matrix configuration and output buffer gain are programmed via an SPI™/QSPI™-compatible, three-wire serial interface and initialized with a single update signal. The unique serial interface operates in two modes facilitating both fast updates and initialization. On power-up, all outputs are initialized in the disabled state to avoid output conflicts in large-array configurations.
Superior flexibility, high integration, and space-saving packaging make this nonblocking switch matrix ideal for routing video signals in security and video-on-demand systems.
The MAX4356 is available in a 128-pin TQFP package and specified over an extended -40°C to 85°C temperature range.
Applications
- Security Systems
- Video Routing and Switching Systems
- Video-on-Demand Systems
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4356 yet. Have something to say?
Start a Discussion on EngineerZone®