MAX5527
PRODUCTION64-Tap, One-Time Programmable, Linear-Taper Digital Potentiometers
- Part Models
- 4
- 1ku List Price
- Starting From $1.02
Part Details
- Wiper Position Stored After One-Time Fuse Programming
- 64 Tap Positions
- Wiper Position Programmed Through Simple 2-Wire Up/Down Interface
- 35ppm/°C End-to-End Temperature Coefficient
- 5ppm/°C Ratiometric Temperature Coefficient
- Ultra-Low 1.5µA (max) Static Supply Current
- +2.7V to +5.5V Single-Supply Operation
- 10kΩ, 50kΩ, and 100kΩ End-to-End Resistances
- Tiny, 3mm x 3mm, 8-Pin TDFN and 5mm x 3mm, 8-Pin µMAX Packages
- EV Kit Available
The MAX5527/MAX5528/MAX5529 linear-taper digital potentiometers perform the same function as mechanical potentiometers, replacing the mechanics with a simple 2-wire up/down digital interface. These digital potentiometers provide an optional one-time programmable feature that sets the power-on reset position of the wiper. Once the wiper position is programmed, the 2-wire interface can be disabled to prevent unwanted adjustment.
The MAX5527/MAX5528/MAX5529 provide an end-to-end resistance of 100kΩ, 50kΩ, and 10kΩ, respectively. The devices feature low temperature coefficients of 35ppm/°C end-to-end and 5ppm/°C ratiometric. All devices offer 64 wiper positions and operate from a single +2.7V to +5.5V supply. An ultra-low, 0.25µA (typ) standby supply current saves power in battery-operated applications.
The MAX5527/MAX5528/MAX5529 are available in 3mm x 3mm, 8-pin TDFN and 5mm x 3mm, 8-pin µMAX® packages. Each device is guaranteed over the -40°C to +105°C temperature range.
Applications
- Mechanical Potentiometer Replacements
- Products Using One-Time Factory Calibration
Documentation
Data Sheet 1
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX5527GTA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX5527GTA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX5527GUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX5527GUA+T | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX5527GUA+ | PRODUCTION | |
MAX5527GUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX5527 yet. Have something to say?
Start a Discussion on EngineerZone®