DS1855

NOT RECOMMENDED FOR NEW DESIGNS

Dual Nonvolatile Digital Potentiometer and Secure Memory

Part Models
4
1ku List Price
Starting From $2.93
Viewing:

Part Details

  • Two Linear Taper Potentiometers
    • DS1855-010 (One 10kΩ, 100 Position and One 10kΩ, 256 Position)
    • DS1855-020 (One 10kΩ, 100 Position and One 20kΩ, 256 Position)
    • DS1855-050 (One 10kΩ, 100 Position and One 50kΩ, 256 Position)
    • DS1855-100 (One 10kΩ, 100 Position and One 100kΩ, 256 Position)
  • 256 Bytes of EEPROM Memory
  • Access to Data and Potentiometer Control via a 2-Wire Interface
  • External Write-Protect Pin to Protect Data and Potentiometer Settings
  • Data and Potentiometer Settings Also Can Be Write Protected Through Software Control
  • Nonvolatile Wiper Storage
  • Operates from 3V or 5V Supplies
  • 14-Pin TSSOP, 16-Ball CSBGA, and 14-Pin Flip-Chip Packages
  • Industrial Operating Temperature: -40°C to +85°C
DS1855
Dual Nonvolatile Digital Potentiometer and Secure Memory
DS1855: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital-to-Analog Converters (DACs) 1
DS1845 NOT RECOMMENDED FOR NEW DESIGNS Dual NV Potentiometer and Memory
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1855 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed