Sensors
searchIcon
banner background image

Sensors

Analog Devices MEMS accelerometer and gyroscope solutions provide designers with discrete components and plug and play iSensor® MEMS subsystems. Our iSensor MEMS IMUs are highly integrated, multiaxis solutions that combine gyroscopes, accelerometers, magnetometers, pressures sensors, and additional technology for multiple degrees of freedom applications under dynamic conditions. Download our technical articles and read our customer success stories to discover how we are efficiently and reliably addressing today’s complex application requirements.
Analog Devices MEMS accelerometer and gyroscope solutions provide designers with discrete components and plug and play iSensor® MEMS subsystems. Our iSensor MEMS IMUs are highly integrated, multiaxis solutions that combine gyroscopes, accelerometers, magnetometers, pressures sensors, and additional technology for multiple degrees of freedom applications under dynamic conditions. Download our technical articles and read our customer success stories to discover how we are efficiently and reliably addressing today’s complex application requirements.

Subcategories

archive icon
Analog Devices’ accelerometers and iSensor® MEMS accelerometer subsystems provide accurate detection while measuring acceleration, tilt, shock, and vibration in performance-driven applications. Our portfolio leads the industry in power, noise, bandwidth, and temperature specifications, and offers a range of MEMS sensor and signal conditioning integration on chip. Our MEMS-based Circuits from the Lab® reference designs have been built and tested by ADI experts to help you jumpstart your next system design.
archive icon
Analog Devices’ MEMS gyroscopes and iSensor® MEMS gyroscope subsystems reliably sense and measure the angular rate of an object under complex and severe operating conditions. Our MEMS gyroscope portfolio includes analog and digital output, high vibration and shock immunity, and temperature sensitivity control to 25 ppm/°C. Measure an object’s rotation in °/sec over a wide dynamic range and bandwidth while leveraging our expertise to jumpstart your next design.
archive icon
Analog Devices’ inertial measurement unit (IMU) sensors are based on multiaxis combinations of precision gyroscopes, accelerometers, magnetometers, and pressure sensors. Our technology reliably senses and processes multiple degrees of freedom, even in highly complex applications and under dynamic conditions. These plug and play solutions include full factory calibration, embedded compensation and sensor processing, and a simple programmable interface.
archive icon
Magnetic sensors are devices that detect and measure magnetic fields around permanent magnets, current conductors, and electrical devices. As the world becomes increasingly electrified, demand for improved positional and current sensing has grown in turn. ADI MagIC+™ breakthrough multiturn sensing technology operates with zero-power, enabling more space-efficient solutions. ADI MagIC+™ magnetic sensors create more accurate solutions. Analog Devices’ magneto resistive sensing technologies, signal conditioning capabilities, and deep domain expertise are enabling new, innovative, and high performance sensing solutions for both position and current measurements across a broad range of applications and markets.
archive icon
Analog Devices’ optical sensors are optical sensing front ends that include integrated ultralow noise amplification and high performance photodiodes. These solutions are used to achieve the highest performance for instrumentation, industrial, or clinical applications, or to optimize a solution to achieve the lowest power dissipation at a given performance level for battery-powered and portable applications. ADI offers signal-chain solutions that enable time of flight (ToF) systems with industry-leading performance for both continuous wave (CW) CMOS and pulsed (CCD) systems. Our CMOS image sensors offer the highest resolution on the market, and can be complemented with depth computation and processing, laser drivers, power management, and development tools with reference firmware/software. We also offer turnkey ToF modules that greatly accelerate time to market and offer production ready, calibrated solutions to the broadest base of customers.
archive icon
Analog Devices offers a wide range of high performance sensor analog front ends designed for precision, reliability, and robustness. ADI provides fast-to-deploy solutions designed to meet diverse application requirements in speed, power, and size. Our sensor analog front ends provide the critical performance foundation required for high precision and energy-efficient system designs.
archive icon
Analog Devices offers highly accurate and reliable temperature sensors that provide both analog and digital outputs, making them suitable for industrial, communications, automotive, and digital healthcare applications. Our temperature sensors can interface with external sensors like thermocouples, RTDs, NTCs, and diodes. Temperature switches are available to activate outputs when specific temperature thresholds are reached. With measurement accuracy up to ±0.1°C across a broad temperature range, these sensors are NIST traceable and ready to use without needing extra signal conditioning or calibration. ADI offers various interfaces, including I2C, SPI, 1-Wire, and PWM for digital products, and current and voltage for analog products. Our temperature sensors come in diverse package options, and all undergo testing and calibration during production.