AD783

PRODUCTION

High Speed, Monolithic Sample-and-Hold Amplifier (SHA)

Viewing:

Part Details

  • Acquisition Time to 0.01%:
    250 ns Typical
  • Low Power dissipation: 95 mW
  • Low Droop Rate: 0.02 µV/µs
  • Fully Specified and Tested Hold Mode Distortion
  • Total Harmonic Distortion:
    -85 dB
  • Aperture Jitter: 50 ps Maximum
  • Internal Hold Capacitor
  • Self-Correcting Architecture
  • 8-Pin Mini Cerdip and SOIC Packages
AD783
High Speed, Monolithic Sample-and-Hold Amplifier (SHA)
AD783-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD783 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed