ADGM1000
PRE-RELEASE0 Hz / DC to 26.5 GHz, Single-Pole, Double-Throw MEMS Switch with Integrated Driver
Part Details
- −1.5 dB bandwidth 26.5 GHz
- Insertion loss: 0.5 dB (typical) at 18 GHz
- Fully operational down to dc
- Isolation: 25 dB (min) at 26.5 GHz
- High linearity IIP3: 69 dBm (typical)
- On switching time: 30 µs (typical)
- On resistance 3.0 Ω (typical)
- Supply voltage: 5 V nominal
- Hermetically sealed switch contacts
- Actuation lifetime: 1 billion cycles (minimum)
- Integrated driver
- CMOS-/TTL-compatible
- Parallel interface
- 24-lead 5 mm × 4 mm × 0.95 mm LFCSP
The ADGM1000 is a wideband, single-pole, double-throw (SPDT) switch, fabricated using Analog Devices, Inc., micro-electromechanical system (MEMS) switch technology. This technology enables a small, wide bandwidth, highly linear, low insertion loss switch that is operational down to dc making it an ideal solution for a wide range of RF applications.
An integrated control chip generates the high voltage necessary to electrostatically actuate the switch via a CMOS-/TTL-compatible parallel interface. All four switches are independently controllable.
The device is packaged in a 24-lead, 5 mm × 4 mm × 0.95 mm lead frame chip-scale package (LFCSP).
Applications
- Relay replacements
- RF test instrumentation
- Reconfigurable filters/attenuators
- Automatic test equipment (ATE): RF/digital/mixed signals
- RF wireless communications
- High performance RF switching
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAThought Leadership Page 1
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on ADGM1000 yet. Have something to say?
Start a Discussion on EngineerZone®