
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR390
Obsolete2.048 V Micropower, Low Noise Precision Voltage References with Shutdown
Part Details
The ADR390 is a precision 2.048 V band gap voltage reference featuring low power and high precision in a tiny footprint. Using patented temperature drift curvature correction techniques from Analog Devices, Inc., the ADR390 reference achieves a low 9 ppm/°C of temperature drift in the TSOT package.
The ADR39x family of micropower, low dropout voltage references provides a stable output voltage from a minimum supply of 300 mV above the output. Their advanced design eliminates the need for external capacitors, which further reduces board space and system cost. The combination of low power operation, small size, and ease of use makes the ADR39x precision voltage references ideally suited for battery-operated applications.
Applications
- Battery-powered instrumentation
- Portable medical instrumentation
- Data acquisition systems
- Industrial process controls
- Automotive
Documentation
Data Sheet 1
Frequently Asked Question 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ADR390 yet. Have something to say?
Start a Discussion on EngineerZone®