DS21372

3.3V Bit Error Rate Tester (BERT)

Viewing:

Part Details

  • Generates/detects digital bit patterns for analyzing, evaluating, and troubleshooting digital communications systems
  • Operates at speeds from DC to 20MHz
  • Programmable polynomial length and feedback taps for generation of any other pseudorandom pattern up to 32 bits in length including: 26-1, 29-1, 211-1, 215-1, 220-1, 223-1, and 232-1
  • Programmable user-defined pattern and length for generation of any repetitive pattern up to 32 bits in length
  • Large 32-bit error count and bit count registers
  • Software-programmable bit-error insertion
  • Fully independent transmit and receive sections
  • 8-bit parallel control port
  • Detects test patterns with bit error rates up to 10-2
DS21372
3.3V Bit Error Rate Tester (BERT)
DS21372: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS21372 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed