LTC2757
PRODUCTION18-Bit SoftSpan IOUT DAC with Parallel I/O
- Part Models
- 4
- 1ku List Price
- Starting From $26.90
Part Details
- Maximum 18-Bit INL Error: ±1 LSB Over Temperature
- Program or Pin-Strap Six Output Ranges:
- 0V to 5V, 0V to 10V, –2.5V to 7.5V, ±2.5V, ±5V, ±10V
- Guaranteed Monotonic Over Temperature
- Low Glitch Impulse 1.4nV•s (3V), 3nV•s (5V)
- 18-Bit Settling Time: 2.1μs
- 2.7V to 5.5V Single Supply Operation
- Reference Current Constant for All Codes
- Voltage-Controlled Offset and Gain Trims
- Parallel Interface with Readback of All Registers
- Clear and Power-On-Reset to 0V Regardless of Output Range
- 48-Pin 7mm × 7mm LQFP Package
The LTC2757 is an 18-bit multiplying parallel-input, current-output digital-to-analog converter that provides full 18-bit performance—INL and DNL of ±1LSB maximum—over temperature without any adjustments. 18-bit monotonicity is guaranteed in all performance grades. This SoftSpan™ DAC operates from a single 3V to 5V supply and offers six output ranges (up to ±10V) that can be programmed through the parallel interface or pin-strapped for operation in a single range.
In addition to its precision DC specifications, the LTC2757 also offers excellent AC specifications, including 2.1μs full-scale settling to 1LSB and 1.4nV•s glitch impulse.
The LTC2757 uses a bidirectional input/output parallel interface that allows readback of any on-chip register, including DAC output-range settings; and a CLR pin and power-on reset circuit that each reset the DAC output to 0V regardless of output range.
Applications
- Instrumentation
- Medical Devices
- Automatic Test Equipment
- Process Control and Industrial Automation
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Application Note 1
Video 2
Product Selector Card 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
LTC2757ACLX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
LTC2757AILX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
LTC2757BCLX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
LTC2757BILX#PBF | 48-Lead LQFP (7mm x 7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 6, 2021 - 21_0046 Transfer of LQFP and LQFP_EP from AEM to AET |
||
LTC2757ACLX#PBF | PRODUCTION | |
LTC2757AILX#PBF | PRODUCTION | |
LTC2757BCLX#PBF | PRODUCTION | |
LTC2757BILX#PBF | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog-to-Digital Converters (ADCs) 1 | ||
LTC2379-18 | PRODUCTION | 18-Bit, 1.6Msps, Low Power SAR ADC with 101.2dB SNR |
Current Mirrors & Matched Devices 1 | ||
LT5400 | RECOMMENDED FOR NEW DESIGNS | Quad Matched Resistor Network |
Voltage References 1 | ||
LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open ToolEvaluation Kits
Latest Discussions
No discussions on LTC2757 yet. Have something to say?
Start a Discussion on EngineerZone®