MAX19711

10-Bit, 11Msps, Full-Duplex, Analog Front-End

Ultra-Low-Power, Highly Integrated Transmit and Receive AFE with CDMA Filters

Viewing:

Part Details

  • Dual 10-Bit, 11Msps Rx ADC and Dual 10-Bit, 11Msps Tx DAC
  • Ultra-Low Power
    • 37.5mW/42.7mW at fCLK = 4.915MHz/11MHz, FD Mode
    • 24.3mW at fCLK = 11MHz, Slow Rx Mode
    • 34.5mW at fCLK = 11MHz, Slow Tx Mode
    • Low-Current Standby and Shutdown Modes
  • Integrated CDMA Filters with > 64dBc Stopband Rejection
  • Programmable Tx DAC Common-Mode DC Level and I/Q Offset Trim
  • Excellent Dynamic Performance
    • SNR = 54.8dB at fIN = 1.875MHz (Rx ADC)
    • SFDR = 75dBc at fOUT = 620kHz (Tx DAC)
  • Three 12-Bit, 1µs Aux-DACs
  • 10-Bit, 333ksps Aux-ADC with 4:1 Input Mux and Data Averaging
  • Excellent Gain/Phase Match
    • ±0.01° Phase, ±0.01dB Gain (Rx ADC) at fIN = 1.87MHz
  • Multiplexed Parallel Digital I/O
  • Serial-Interface Control
  • Versatile Power-Control Circuits
    • Shutdown, Standby, Idle, Tx/Rx Disable
  • Miniature 56-Pin Thin QFN
MAX19711
10-Bit, 11Msps, Full-Duplex, Analog Front-End
MAX19711: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 6
MAX19708 10-bit, 11Msps, Ultra-Low-Power Analog Front-End
MAX19705 10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End
MAX19706 10-Bit, 22Msps, Ultra-Low-Power Analog Front-End
MAX19707 PRODUCTION 10-Bit, 45Msps, Ultra-Low-Power Analog Front-End
MAX19712 10-Bit, 22Msps, Full-Duplex, Analog Front-End
MAX19713 PRODUCTION 10-Bit, 45Msps, Full-Duplex, Analog Front-End
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX19713EVCMODU

Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Features and Benefits

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low-Voltage and Low-Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Downloadable Windows 98SE/2000/XP-Compatible Software

Product Details

The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio

MAX19711EVCMODU

Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Features and Benefits

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low-Voltage and Low-Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Downloadable Windows 98SE/2000/XP-Compatible Software

Product Details

The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio

MAX19712EVCMODU

Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Features and Benefits

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low-Voltage and Low-Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Downloadable Windows 98SE/2000/XP-Compatible Software

Product Details

The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio

MAX19710EVCMODU

Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Features and Benefits

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low-Voltage and Low-Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Downloadable Windows 98SE/2000/XP-Compatible Software

Product Details

The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio

MAX19711EVKIT

Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Features and Benefits

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low-Voltage and Low-Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Downloadable Windows 98SE/2000/XP-Compatible Software

Product Details

The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio

MAX19713EVKIT

Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Features and Benefits

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low-Voltage and Low-Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Downloadable Windows 98SE/2000/XP-Compatible Software

Product Details

The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio

MAX19712EVKIT

Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Features and Benefits

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low-Voltage and Low-Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Downloadable Windows 98SE/2000/XP-Compatible Software

Product Details

The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio

MAX19710EVKIT

Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Features and Benefits

  • ADC/DAC Sampling Rates from 7.5Msps to 45Msps
  • Low-Voltage and Low-Power Operation
  • Adjustable-Gain, Low-Speed DAC Buffers
  • On-Board Clock-Shaping Circuitry
  • On-Board Level-Translating I/O Drivers
  • Assembled and Tested
  • Downloadable Windows 98SE/2000/XP-Compatible Software

Product Details

The MAX19710–MAX19713 evaluation systems (EV systems) consist of MAX19710–MAX19713 evaluation kits (EV kits), a companion Maxim command module (CMODUSB) interface board, and software. Order the complete EV system (see the Ordering Information in the full data sheet) for comprehensive evaluation of the MAX19710–MAX19713 using a personal computer. Order the EV kit if the command module has already been purchased with a previous Maxim EV system, or for custom use in other microcontroller-based (µC) systems.

The MAX19710–MAX19713 EV kits are fully assembled and tested PCBs that contain all the components necessary to evaluate the performance of the MAX19710–MAX19713 analog front-ends (AFEs). These AFEs integrate a dual-receive analog-to-digital converter (Rx ADC), a dual-transmit digital-to-analog converter (Tx DAC), a 1.024V internal voltage reference, three low-speed serial DACs, and one low-speed serial ADC. The EV kit boards accept AC- or DC-coupled, differential or single-ended analog inputs for the Rx ADC and include circuitry that converts the Tx DAC differential output signals to single-ended analog outputs. The EV kits include circuitry that generates a clock signal from an AC sine-wave input signal. The EV kits operate from a +3.0V analog power supply, a +1.8V digital power supply, a +3.0V clock power supply, and ±5V bipolar power supplies.

The Maxim command module interface board (CMODUSB) allows a PC to use its USB port to emulate an SPI™ 3-wire interface. Windows® 98SE/2000/XP-compatible software, which can be downloaded from www.maximintegrated.com/evkitsoftware, provides a user-friendly interface to exercise the features of the MAX19710–MAX19713. The program is menu driven and offers a graphical user interface (GUI) with control buttons and a status display.

Applications

  • Broadband Access Radio
  • Portable Communication Equipment
  • Private Mobile Radio

MAX19713EVCMODU
Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
MAX19711EVCMODU
Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
MAX19712EVCMODU
Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
MAX19710EVCMODU
Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
MAX19711EVKIT
Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
MAX19713EVKIT
Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
MAX19712EVKIT
Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713
MAX19710EVKIT
Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713

Latest Discussions

No discussions on MAX19711 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed