Overview

Features and Benefits

  • Transport Stream: Ogg Vorbis bit stream compliant to the Vorbis I specification
  • Output Status: Sampling rate, average and maximum bit rates, number of channels and bibliographical information
  • API: Original open source API
  • Error Codes: Reports up to 14 unique error codes
  • Compliance: Tested against the Tremor low memory PC build
  • Code base origin: Tremor low memory version from Xiph.org
  • Reference Code Revision #: Xiph svn revision 13184
  • Certification: N/A
  • Framework dependencies: None- no dependencies on processor peripherals or registers
  • Release Format: Object code and source code tree
  • Input format: Vorbis bit stream encapsulated in Ogg container
  • Output format: 16-bit PCM in interleaved format
  • Output buffer samples per block: Variable
  • Sample Rate: All sampling frequencies specified in the Vorbis I Specification (i.e. 8, 11.025, 12, 16, 22.05, 24, 32, 44.1 and 48kHz )
  • Bit Rate: All valid bit rates up to 500kb/s
  • Multi-channel: Multi-instancing capable

Product Details

Ogg Vorbis is a royalty-free, general purpose lossy audio compression codec supported by the open source community. The codec supports 16-bit stereo audio up to 48kHz and 500kb/s. The audio quality is comparable to that of MPEG-4 AAC.

Downloads & Related Software

Software Development Tools

VisualDSP++ 5.1

VisualDSP++ for Blackfin, SHARC, and TigerSHARC processors is an easy-to-install and easy-to-use integrated software development and debugging environment (IDDE) that enables efficient management of projects from start to finish from within a single interface.

Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.

Performance Metrics

MIPS summary:

Code memory (KiB) Data RAM (KiB)  Constant Data Tables (KiB)
 MIPS
Average
Peak 
 30.7
 44.7
 43.3
 40.6
 50.1

  • MIPS measured using Fs = 48kHz, 128kb/s, optimal memory layout, worst case test vector, running on a BF533.
  • Code compatible across all BF5xx processors, with silicon anomaly workarounds implemented based on BF533 Silicon Revision 0.3 and later.
  • "Data RAM" for one instance, includes Stack, Scratch, Instance/State, single Input and Output Buffers. The exact amount of Data RAM needed is dependent on the bit stream.
  • Input buffer size is 2K bytes and output buffer size is 6K bytes.

Systems Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.

Related Hardware (4)

EZ-Kits

Extender Boards