Overview

Features and Benefits

  • Cache: Both instruction and Data cache enabled
  • Code compatible across the Blackfin Processor Family ADSP-BF5xx
  • MISRA-C compliant
  • Target Processors : ADSP-BF561, ADSP-BF533, ADSP-BF527, ADSP-BF548
  • Release format : Object Code with source code wrapper
  • Input format : TIFF
  • Output format : RGBA
  • Image size : Configurable
  • Multi instancing : Fully re-entrant and multi-instance capable

Product Details

TIFF is a lossless decoder which can be used as a contained for archiving. The implementation is highly optimized for Analog Devices ADSP-BF5xx Blackfin processors. This release will work on image cached from L3 memory. It is a self-contained software component that has been rigorously tested. It contains an intuitive C-callable API that is interruptible, maintains flexibility and provides seamless system integration.

Licensing

Each module supports the Analog Devices, Inc. (ADI) Blackfin or SHARC Processor family and is a licensed product that is available in object code format. Recipients must sign or accept a license agreement with ADI prior to being shipped or downloading the modules identified in the license agreement.


Performance Metrics

MIPS summary:

   Memory (Bytes)
 Performance
Module
 Image Width
 Image Height
 Code
 Stack
 Data RAM
Data ROM   Average Cycles / pel
MIPS 
 Decode TIFF (Uncompressed RGB)
 225
 65
 24984
 432
 40952
 972
 43.26
 9.49
 Decode TIFF (LZW RGB)
 512
 512
 22148
 492
 40952
 972
 402.04
 1580.90

  • Performance (average cycles per pel) measured on ADSP-BF533. The code and data are cached from L3 memory
  • MIPS is measured as ((cycles/pel) * (image width) * (image height) * (frames/second) / 10^6). (It is assumed that frames/second = 15 for calculation)
  • Code compatible across all ADSP-BF5xx processors, with silicon anomaly workarounds implemented based on the following boards.
  • "Data RAM" for one instance, includes Scratch and Instance/State. Input buffer size is 2 KiB and output buffer size is 1 KiB

Systems Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.

Related Hardware (5)

EZ-Kits

Extender Boards