Overview

Features and Benefits

  • ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Product Details

The ADSP-21479 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-21478/21479 SHARCs® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-21479 hardware and software development, and quickly prototype a wide range of applications.

 

The EZ-KIT Lite includes an ADSP-21479 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

 

The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.


Ordering Information:
Part number: ADZS-21479-EZLITE


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

Markets and Technologies

Applicable Parts

Package Contents

EZ-Board Package Contents
  • ADSP-21479 EZ-Board 
  • Universal 5.0V DC power supply
  • 3.5 mm stereo headphones
  • 6-foot RCA audio cable
  • 6-foot 3.5 mm/RCA x 2 Y-cable
  • 3.5 mm stereo female to RCA male Y-cable

EZ-KIT Package Contents
  • ADSP-21479 EZ-Board
  • Standalone debug agent (SADA2)
  • USB cable
  • Universal 5.0V DC power supply
  • 3.5 mm stereo headphones
  • 6-foot RCA audio cable
  • 6-foot 3.5 mm/RCA x 2 Y-cable
  • 3.5 mm stereo female to RCA male Y-cable

System Requirements

This EZKIT is supported by both the CrossCore® Embedded Studio and VisualDSP++ development environments.


Please download the CrossCore® Embedded Studio Release Notes or the VisualDSP++ Release Notes for the latest information about System Requirements.


CrossCore Embedded Studio

Minimum hardware requirements for the installation:

  • 2 GHz single core processor; 3.3GHz dual core or better recommended
  • 4 GB RAM; 8GB or more recommended
  • 2 GB available disk space
  • One open USB port

Supported Operating Systems:

  • Windows 7 Professional, Enterprise, or Ultimate (32 and 64-bit)
  • Windows 8.1 Pro or Enterprise (32 and 64-bit)
  • Windows 10 Pro or Enterprise (32 and 64-bit)
  • Ubuntu 14.04 (32-bit)

VisualDSP++

Minimum hardware requirements for the installation:

  • 2 GHz single core processor; 3.3GHz dual core or better recommended
  • 1 GB RAM; 4GB or more recommended
  • 2 GB available disk space
  • One open USB port

Supported Operating Systems:

  • Windows XP Professional SP3 (32-bit only)
  • Windows Vista Business, Enterprise, or Ultimate SP2 (32-bit only)
  • Windows 7 Professional, Enterprise, or Ultimate (32 and 64-bit)
  • Windows 8 Pro or Enterprise (32 and 64-bit)

Software

DSP Software

21479 EZ-Kit Board Support Package (Rev. 1.0.0)

Software Development Tools

SigmaStudio™ for SHARC is a programming, development, and tuning software environment that allows an audio designer to graphically design and program audio applications utilizing an extensive set of pre-built audio algorithms.

SigmaStudio for SHARC is a programming, development, and tuning software environment that allows an audio designer to graphically design and program audio applications utilizing an extensive set of pre-built audio algorithms.

Software Module

The Digital Theatre Systems (DTS) Surround Sensation Decoder library for the SHARC processor is an audio post-processing module that delivers an enhanced stereo experience from a multi-channel surround source.

The MPEG-4 HE-AAC v2 decoder library (with DAB and DRM support) for the SHARC processor implements a combination of Advanced Audio Coding (AAC), Spectral Band Replication (SBR) and Parametric Stereo (PS), standardized as the High-Efficiency v2 profile in MPEG-4 (HE AAC v2).
The Digital Theatre Systems (DTS) Enhance Decoder library for the SHARC processor dynamically equalizes stereo audio to give improved brightness at all volume levels.
The Digital Theatre Systems (DTS) Neo:X Decoder library for the SHARC processor is an audio post-processing module that maximizes the perceived loudness for a stereo source without cause audible distortion.

Related Hardware (1)

Emulator Hardware