Overview
Features and Benefits
- Compatible with Arduino and PMOD form factors
- Low Power ARM Cortex M3
- Open Source IDE Tools
- No External Debugger/Emulator Tools needed
Product Details
The EVAL-ADICUP360 is an Arduino and PMOD compatible form factor development board. The board uses CrossCore Embedded Studio, an open source Eclipse based Interactive Development Environment (IDE), which can be downloaded free of charge. The platform contains many hardware and software example projects, to make it easier for customers to prototype/create systems and solutions using the complete ecosystem provided.
The EVAL-ADICUP360 uses the ADuCM360 Arm Cortex-M3 processor as the main device on board. It has integrated dual 24-bit sigma delta converters on chip, which make it extremely flexible for both analog and digital application.
Markets and Technologies
-
- Body Temperature Measurement Solutions
- Therapy Device Solutions for Healthcare
- Digital X-Ray Solutions
- Computed Tomography Solutions
- Wearable Health Monitor Solutions
- Insulin Pump Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
- Respiration Rate Measurement Solutions
- Non-Invasive Blood Pressure (NIBP) Solutions
- Electrocardiogram (ECG) Measurement Solutions
Applicable Parts
Package Contents
- EVAL-ADICUP360 Board
- Micro USB cable
Documentation & Resources
-
EVAL-ADICUP360 Design & Integration Files3/8/2023ZIP1 M
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
IoT 向けの開発プラットフォーム「Analog Devices Connect」5/18/2025
-
ADI公司连接:物联网开发平台5/18/2025
-
Analog Devices Connect: IoT Development Platform5/18/2025
-
Getting Started with the ADICUP36012/12/2024
-
ADICUP360 - Complete Sensor to Cloud IoT Development Kit12/12/2024
-
Complete Gas Sensor Circuit Using Nondispersive Infrared (NDIR)10/1/2016 Analog Dialogue