Overview

Features and Benefits

  • ADSP-BF609 Blackfin processor
  • ADM708 voltage monitoring microprocessor supervisory circuit
  • ADM3315 serial port transceiver
  • ADP1864 constant frequency current-mode step-down dc-to-dc controller
  • ADP1715 low-dropout cmos linear regulator with soft start
  • ADP2119A synchronous step-down dc-to-dc regulator
  • On-processor memory: 64Mx16 bit (1Gbit) DDR2 memory, 16M x 16-bit Burst flash memory, 32Mbit Quad SPI flash memory.
  • Interfaces: 10/100 Ethernet PHY, UART, CAN, USB Debug Agent Interface, Expansion Interface III, Standalone Debug Agent 2 (SADA2).
  • Accessories: 2GB SD CARD, Ethernet Cable, 5-in-1 USB Cable Set, Power Supply

Product Details

The ADSP-BF609 Evaluation Hardware provides a low cost hardware solution for users to evaluate the Analog Devices dual core Blackfin processor, 500 MHz/1000 MMACs each (2000 MMACs total) ADSP-BF60x Blackfin® processor family. This hardware comes in two configurations; ADSP-BF609 EZ-Board™ and ADSP-BF609 EZ-KIT Lite®.

ADSP-BF609 EZ-Board - The EZ-Board concept is the lowest cost entry point to evaluate the ADSP-BF60x processors family. This offering assumes that the customer already has an ICE -100B, USB-ICE and/or HPUSB-ICE JTAG Emulator(s). CrossCore® Embedded Studio software is also required.

ADSP-BF609 EZ-KIT Lite - The EZ-KIT Lite includes the complete ADSP-BF609 EZ-Board product plus SADA2 that eliminates the need to purchase a separate JTAG emulator for evaluation purposes.

Other emulators supported by the ADSP-BF60x Evaluation Hardware include the ICE -100B, USB-ICE and HPUSB-ICE

Ordering Information:
Part numbers:
ADZS-BF609-EZBRD
ADZS-BF609-EZLITE

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

Markets and Technologies

Applicable Parts

Package Contents

EZ-Board Package Contents
  • ADSP-BF609 EZ-KIT Lite board
  • 5 in 1 USB cable kit
  • CE approved power supply
  • Ethernet cable
  • 2 GB memory card
  • 4 nylon standoffs
  • 4 nylon hex nuts

EZ-KIT Lite Package Contents
  • ADSP-BF609 EZ-KIT Lite board
  • Standalone debug agent (SADA2)
  • USB cable
  • 5 in 1 USB cable kit
  • CE approved power supply
  • Ethernet cable
  • 2 GB memory card
  • 4 nylon standoffs
  • 4 nylon hex nuts

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.

Software

Software Module

Blackfin HOG SVM Detector

The ADI MPEG-4 SP/ASP Decoder library for the Blackfin processor implements an MPEG-4 video decoder, which is compliant with the INTERNATIONAL STANDARD ISO/IEC14496-2, Information technology — Coding of audio-visual objects — Part 2: Visual, Third edition 2004-06-01.

The Image Processing Toolbox library for the Blackfin processor implements a set of image processing primitives designed to enable faster development of complex image or video processing solutions.

The Vision Analytics Toolbox (VAT) library for the Blackfin processor provides a set of software modules that make use of primitives from the video content analysis toolbox (VCAT) and provides solutions to relatively complex problems like face detection, edge detection, shape detection, classification, and others.

The 2D Graphics Primitives (BF2DGL) library for the Blackfin processor implements primitives, which are based on the Open GL-ES/OpenCV APIs and are supported with wrapper example code for the OpenGL-ES/OpenCV, GLUT, and extended APIs.

The JPEG (Joint Photographic Experts Group) Encoder library for the Blackfin processor is fully compliant with ISO/IEC 10918-1:1993 (ITU-T T.81) and can be used to build a Motion-JPEG video system, for example using the AVI file format.

Product Downloads

ADSP-BF609 EZ Kit Board Support Package (Rev. 1.1.0)
ADSP-BF609 EZ Kit Board Support Package Previous Release (Rev. 1.0.3)

Software Development Tools

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

Middleware

OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.

Related Hardware (5)

Extender Boards

Breakout Boards