Overview
Features and Benefits
- Xilinx® Spartan 6
- 1 x FMC Low Pin Count ( LPC) connector
- LVDS and single ended LVCMOS signaling
- DDR2
- JTAG header
- Blackfin processor ADSP-BF527
- 1 x small Footprint 120 pin connector
- Configurable Peripheral Interfaces SPI, SPORT, I2C, GPIO, Asynchronous Parallel, PPI, Timers
- USB 2.0 interface to the PC
Product Details
The SDP-H1 is a high speed controller board for the System Demonstration Platform (SDP). The SDP-H1 has a Xilinx® Spartan 6 and an ADSP-BF527 processor with connectivity to the PC through a USB 2.0 high speed port. Controller boards allow for the configuration and capture of data on daughter boards from the PC via USB.
The SDP-H1 has a FMC low pin count ( LPC) connector with full differential LVDS and singled ended LVCMOS support. It also has the 120 pin connector, found on the SDP-B which exposes the Blackfin processors peripherals. This connector provides a configurable Serial, Parallel I2C and SPI and GPIO communications lines to the attached daughter board. The PC side software application for controlling the attached daughter board is provided with each of the daughter product evaluation boards or Circuits from the Lab reference Circuits.
The System Demonstration Platform is a collection of controller boards, interposer boards, and daughter boards, used for easy, low cost evaluation of ADI components and reference circuits. For a general overview of the entire platform visit the System Demonstration Platform homepage www.analog.com/sdp
See the full list of compatible Product Evaluation Boards and Circuits from the Lab Reference Circuit Boards that require the SDP-B. All SDP-S compatible daughter boards can be used with the SDP-B.
Markets and Technologies
Applicable Parts
- AD9142A
- AD9139
- AD9265
- AD9434
- HMCAD1520
- HMCAD1511
- AD9114
- AD9115
- AD9116
- AD9117
- AD9121
- AD9122
- AD9125
- AD9146
- AD9148
- AD9704
- AD9705
- AD9706
- AD9707
- AD9709
- AD9714
- AD9715
- AD9716
- AD9717
- AD9740
- AD9741
- AD9742
- AD9743
- AD9744
- AD9745
- AD9746
- AD9747
- AD9748
- AD9763
- AD9765
- AD9767
- AD9776A
- AD9779A
- AD9785
- AD9787
- AD9788
System Requirements
- Windows XP SP2 32 bit, Windows Vista™ 32 bit and 64 bit, Windows 7 Business/Enterprise/Ultimate 32 bit and 64 bit, or Windows 10 32 bit and 64 bit editions.
- Intel Pentium® processor (x86 compatible), 1 GHz or faster
- 512 MB RAM and 2 GB available hard disk space
- NET 3.5 Framework
Documentation & Resources
-
SDP-H1 for High-Speed DAC Evaluation4/9/2021WIKI
-
UG-502: SDP-H1 Controller Board4/5/2013PDF1896 kB
-
SDP Facilitates Quick Prototyping and Evaluation1/9/2018
-
SDP-H1 User Guide1/19/2016WIKI
-
SDP Wiki10/30/2014WIKI
-
System Demonstration Platform Simplifies Evaluation12/12/2024
-
Customer & Whole Product Support12/12/2024