Overview
Features and Benefits
- Complete JESD204B to antenna port design with AD9375 DPD and SKY66297-11 PA
- 2 × 2 LTE 20 MHz, 250 mW output power per antenna, Band 7 FDD
- Contains transceiver, 2 PAs, 2 LNAs, duplex filters, and dc power solution
- Power consumption of radio board: approximately 10 W
- Powered from single 12 V supply
- Evaluation kit connects to baseband subsystem
Product Details
The ADRV-DPD1/PCBZ is a 24 dBm per path, 2 × 2 multiple input, multiple output (MIMO) radio board, which uses the AD9375, a highly integrated radio frequency (RF) transceiver with integrated digital predistortion (DPD). The radio board is designed to be used with the dual connector interposer board to interface with the EVAL-TPG-ZYNQ3 or other Xilinx® or Avnet evaluation boards for the Xilinx Zynq™-7000 field programmable gate array (FPGA) platform, which has a dual core ARM Cortex®-A9 processor running a Linux® variant.
The AD9375 small cell evaluation software (SCES), AD9375 Small Cell Radio Reference Design Evaluation Software GUI, can configure and control the ADRV-DPD1/PCBZ board. Note that the Mykonos transceiver evaluation software (MTES) and DPD graphical user interface (GUI) software are not compatible with the ADRV-DPD1/PCBZ.
Full specifications on the AD9375 are available in the AD9375 data sheet available from Analog Devices, Inc., and must be consulted in conjunction with this user guide when using the evaluation board.
Markets and Technologies
Applicable Parts
Package Contents
- ADRV-DPD1/PCBZ radio card
- ADRV-INTERPOS1/PCBZ Interposer card with clock solution
- One 8GB SD card
- RF adapters – between series SMP F and SMA F
- 12V 60W AC/DC external desktop (Class I)
- Additional components need to be ordered separately: Xilinx ZC706 motherboard
Getting Started
Documentation & Resources
-
AD9375 DPD评估平台的演示视频5/18/2025
-
集成DPD的AD9375小型蜂窝无线电参考设计5/18/2025
-
スモール・セル向けのリファレンス設計、DPD 機能を備える「AD9375」を活用5/18/2025
-
DPD を搭載する「AD9375」、その評価用プラットフォーム5/18/2025
-
集成DPD的AD9375小型蜂窝无线电参考设计5/18/2025
-
AD9375 DPD评估平台的演示视频5/18/2025
-
AD9375 Small Cell Radio Reference Design with DPD5/18/2025
-
Demo Video of AD9375 DPD Evaluation Platform5/18/2025