DC1075A
Clock Divider Board
Top


Overview
Product Details
DC1075A Demo Board
Documentation & Resources
-
DC1075A - Schematic9/24/2009PDF198K
-
DC1075A - Demo Manual12/21/2011PDF696K
-
DC1075A - Design File9/24/2009ZIP853K
Related Hardware (130)
Daughter Boards
-
DC1884A-ALTM9011-14 | 14-Bit, 125Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
-
DC1751A-ALTM9011-14 Demoboard | 14-Bit, 125Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, Requires DC1371 and DC1075
-
DC1884A-BLTM9010-14 | 14-Bit, 105Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
-
DC1884A-CLTM9009-14 | 14-Bit, 80Msps, 1.8V Octal Serial ADC, 1MHz< Ain < 70MHz, Requires DC1371 and DC1075
-
DC1884A-DLTM9008-14 | 14-Bit, 65Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
-
DC1884A-ELTM9007-14 | 14-Bit, 40Msps, 1.8V Octal Serial ADC, 1MHz < Ain < 70MHz, Requires DC1371 and DC1075
-
DC1751A-BLTM9010-14 Demoboard | 14-Bit, 105Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1751A-CLTM9009-14 Demoboard | 14-Bit, 80Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1751A-DLTM9008-14 Demoboard | 14-Bit, 65Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1751A-ELTM9007-14 Demoboard | 14-Bit, 40Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1751A-FLTM9006-14 Demoboard | 14-Bit, 25Msps, 1.8V Octal Serial ADC, DC < AIN < 70MHz, requires DC1371 and DC1075
-
DC1763A-GLTC2271: 16-bit 20Msps Low Noise ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1532A-ALTC2268-14 | 14-Bit, 125Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-GLTC2268-12 | 12-Bit, 125Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-BLTC2267-14 | 14-Bit, 105Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-HLTC2267-12 | 12-Bit, 105Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-CLTC2266-14 | 14-Bit, 80Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-ILTC2266-12 | 12-Bit, 80Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-DLTC2265-14 | 14-Bit, 65Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-JLTC2265-12 | 12-Bit, 65Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-ELTC2264-14 | 14-Bit, 40Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-KLTC2264-12 | 12-Bit, 40Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1532A-LLTC2263-12 | 12-Bit, 25Msps, 1.8V Dual Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1763A-ALTC2195: 16-bit 125Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-BLTC2194: 16-bit 105Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-CLTC2193: 16-bit 80Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-DLTC2192: 16-bit 65Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-ELTC2191: 16-bit 40Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1763A-FLTC2190: 16-bit 25Msps ADC, Serial LVDS Outputs, 5-170MHz, Requires DC1371 and DC1075
-
DC1525A-ALTC2175-14 | 14-Bit, 125Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-GLTC2175-12 | 12-Bit, 125Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-HLTC2174-12 | 12-Bit, 105Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-CLTC2173-14 | 14-Bit, 80Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-ILTC2173-12 | 12-Bit, 80Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525B-DLTC2172-14 | 14-Bit, 65Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-JLTC2172-12 | 12-Bit, 65Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-ELTC2171-14 | 14-Bit, 40Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-KLTC2171-12 | 12-Bit, 40Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-LLTC2170-12 | 12-Bit, 25Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1525A-FLTC2170-14 | 14-Bit, 25Msps, 1.8V Quad Serial ADC, 5MHz < AIN < 170MHz, Requires DC1371 and DC1075
-
DC1620A-ALTC2185 | 16-Bit 125Msps Dual ADC, DDR LVDS Outputs, 5-140MHz, Requires DC890, LVDS_XFMR and DC1075
COMPATIBLE PRODUCT EVALUATION BOARDS
This controller board was designed to be used in conjunction with various ADI component evaluation boards as part of a customer evaluation environment. The following boards are compatible with the LinearLabs tools and this controller board.
LTM9012
Quad 14-Bit, 125Msps ADC with Integrated Drivers
LTM9011-14
14-Bit, 125Msps Low Power Octal ADCs
LTM9010-14
14-Bit, 105Msps Low Power Octal ADCs
LTM9009-14
14-Bit, 80Msps Low Power Octal ADCs
LTM9008-14
14-Bit, 65Msps Low Power Octal ADCs
LTM9007-14
14-Bit, 40Msps Low Power Octal ADCs
LTM9006-14
14-Bit, 25Msps Low Power Octal ADCs
LTC2378-18
18-Bit, 1Msps, Low Power SAR ADC with 102dB SNR
LTC2378-16
16-Bit, 1Msps, Low Power SAR ADC with 97dB SNR
LTC2377-18
18-Bit, 500ksps, Low Power SAR ADC with 102dB SNR
LTC2377-16
16-Bit, 500ksps, Low Power SAR ADC with 97dB SNR
LTC2376-20
20-Bit, 250ksps, Low Power SAR ADC with 0.5ppm INL
LTC2271
16-Bit, 20Msps Serial Low Noise Dual ADC
LTC2270
16-Bit, 20Msps Low Noise Dual ADC
LTC2269
16-Bit, 20Msps Low Noise ADC
LTC2268-14
14-Bit, 125Msps Low Power Dual ADCs
LTC2268-12
12-Bit, 125Msps Low Power Dual ADCs
LTC2267-14
14-Bit, 105Msps Low Power Dual ADCs
LTC2267-12
12-Bit, 105Msps Low Power Dual ADCs
LTC2266-14
14-Bit, 80Msps Low Power Dual ADCs
LTC2266-12
12-Bit, 80Msps Low Power Dual ADCs
LTC2265-14
14-Bit, 65Msps Low Power Dual ADCs
LTC2265-12
12-Bit, 65Msps Low Power Dual ADCs
LTC2264-14
14-Bit, 40Msps Low Power Dual ADCs
LTC2264-12
12-Bit, 40Msps Low Power Dual ADCs
LTC2263-14
14-Bit, 25Msps Low Power Dual ADCs
LTC2263-12
12-Bit, 25Msps Low Power Dual ADCs
LTC2262-14
14-Bit, 150Msps Ultralow Power 1.8V ADC
LTC2262-12
12-Bit, 150Msps Ultralow Power 1.8V ADC
LTC2261-14
14-Bit, 125Msps Ultra-Low Power 1.8V ADCs
LTC2261-12
12-Bit, 125Msps Ultralow Power 1.8V ADCs
LTC2260-14
14-Bit, 105Msps Ultra-Low Power 1.8V ADCs
LTC2260-12
12-Bit, 105Msps Ultralow Power 1.8V ADCs
LTC2259-14
14-Bit, 80Msps Ultra-Low Power 1.8V ADCs
LTC2259-12
12-Bit, 80Msps Ultralow Power 1.8V ADCs
LTC2258-14
14-Bit, 65Msps Ultralow Power 1.8V ADCs
LTC2258-12
12-Bit, 65Msps Ultralow Power 1.8V ADCs
LTC2257-14
14-Bit, 40Msps Ultralow Power 1.8V ADCs
LTC2257-12
12-Bit, 40Msps Ultralow Power 1.8V ADCs
LTC2256-14
14-Bit, 25Msps Ultralow Power 1.8V ADCs
LTC2256-12
12-Bit, 25Msps Ultralow Power 1.8V ADCs
LTC2195
16-Bit, 125Msps Low Power Dual ADCs
LTC2194
16-Bit, 105Msps Low Power Dual ADCs
LTC2193
16-Bit, 80Msps Low Power Dual ADCs
LTC2192
16-Bit, 65Msps Low Power Dual ADCs
LTC2191
16-Bit, 40Msps Low Power Dual ADCs
LTC2190
16-Bit, 25Msps Low Power Dual ADCs
LTC2188
16-Bit, 20Msps Low Power Dual ADC
LTC2185
16-Bit, 125Msps Low Power Dual ADCs
LTC2184
16-Bit, 105Msps Low Power Dual ADCs
LTC2183
16-Bit, 80Msps Low Power Dual ADCs
LTC2182
16-Bit, 65Msps Low Power Dual ADCs
LTC2181
16-Bit, 40Msps Low Power Dual ADCs
LTC2180
16-Bit, 25Msps Low Power Dual ADCs
LTC2175-14
14-Bit, 125Msps Low Power Quad ADCs
LTC2175-12
12-Bit, 125Msps Low Power Quad ADCs
LTC2174-14
14-Bit, 105Msps Low Power Quad ADCs
LTC2174-12
12-Bit, 105Msps Low Power Quad ADCs
LTC2173-14
14-Bit, 80Msps Low Power Quad ADCs
LTC2173-12
12-Bit, 80Msps Low Power Quad ADCs
LTC2172-14
14-Bit, 65Msps Low Power Quad ADCs
LTC2172-12
12-Bit, 65Msps Low Power Quad ADCs
LTC2171-14
14-Bit, 40Msps Low Power Quad ADCs
LTC2171-12
12-Bit, 40Msps Low Power Quad ADCs
LTC2170-14
14-Bit, 25Msps Low Power Quad ADCs
LTC2170-12
12-Bit, 25Msps Low Power Quad ADCs
LTC2165
16-Bit, 125Msps Low Power ADCs
LTC2164
16-Bit, 105Msps Low Power ADCs
LTC2163
16-Bit, 80Msps Low Power ADCs
LTC2162
16-Bit, 65Msps Low Power ADCs
LTC2161
16-Bit, 40Msps Low Power ADCs
LTC2160
16-Bit, 25Msps Low Power ADCs
LTC2159
16-Bit, 20Msps Low Power ADC
LTC2145-14
14-Bit, 125Msps Low Power Dual ADCs
LTC2145-12
12-Bit, 125Msps Low Power Dual ADCs
LTC2144-14
14-Bit, 105Msps Low Power Dual ADCs
LTC2144-12
12-Bit, 105Msps Low Power Dual ADCs
LTC2143-14
14-Bit, 80Msps Low Power Dual ADCs
LTC2143-12
12-Bit, 80Msps Low Power Dual ADCs
LTC2142-14
14-Bit, 65Msps Low Power Dual ADCs
LTC2142-12
12-Bit, 65Msps Low Power Dual ADCs
LTC2141-14
14-Bit, 40Msps Low Power Dual ADCs
LTC2141-12
12-Bit, 40Msps Low Power Dual ADCs
LTC2140-14
14-Bit, 25Msps Low Power Dual ADCs
LTC2140-12
12-Bit, 25Msps Low Power Dual ADCs
LT6203
Dual 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps