Overview
Features and Benefits
EVAL-AD1940AZ |
EVAL-AD140MINIBZ |
Product Details
Full-Featured AD1940 SigmaDSP evaluation board with AD1939 and AD1974 Codecs. It provides buffered analog inputs and ouptuts as well as S/PDIF and digital I2S/TDM connectors. 6 V power supply and USBi are included in the package.Small AD1940 SigmaDSP evaluation board with AD1938 Codec and buffered analog inputs and outputs. 6 V power supply and USBi are included in the package. This is the recommended evaluation board for the AD1940. The EVAL-AD1940AZ can be used if this board lacks some necessary functionality or interface.
Documentation & Resources
-
SigmaDSP Processors: Software and Tools5/16/2025
-
UG-087: Evaluating the AD1940 SigmaDSP Using the EVAL-AD1940MINIBZ8/10/2010PDF796 kB
-
EVAL-AD1940AZ: SigmaDSPTM 28-/56-Bit Audio Processor Evaluation Board (Rev. PrA)5/26/2009PDF9225 kB