Overview
Features and Benefits
- Full featured evaluation board for the AD4858
- Eight input channels available through SMA connectors
- On-board reference circuit and power supplies
- Standalone capability through FMC connector and/or test points
- PC software for control and data analysis of the time and frequency domain
- ZedBoard-compatible
- Compatible with other FMC controller boards
Product Details
The EVAL-AD4858FMCZ is designed to demonstrate the performance of the AD4858 and provide access to many included configuration options that are accessed via a simple ACE plug-in graphical user interface (GUI). The AD4858 is a fully buffered, 8-channel simultaneous sampling, 20-bit, 1 MSPS data acquisition system (DAS) with differential, wide common mode range inputs.
The EVAL-AD4858FMCZ on-board components include also the following:
- The LTC6655 high precision, low drift, 4.096 V voltage reference (not used by default)
- The LT1761, low noise, 1.8 V, 2.5 V, and 5 V low dropout (LDO) regulators
- The LT8330 low quiescent current (IQ) boost converter
For full details on the AD4858, see the AD4858 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-AD4858FMCZ evaluation board.
This evaluation board can also be used to evaluate the performance of the AD4856, the AD4854, and the AD4852.
Getting Started
EQUIPMENT NEEDED
- PC running Windows® 10 operating system or higher
- Digilent ZedBoard with 12 V wall adapter power supply
- Precision signal source
- SMA cables (inputs to evaluation board)
- USB cable
SOFTWARE NEEDED
- Analysis | Control | Evaluation (ACE) Software
- AD4858 ACE plugin from plug-in manager
Documentation & Resources
-
AD4858 Buffered 8-Channel Simultaneous Sampling 20-Bit 1 MSPS DAS12/12/2024
-
AD4858FMCZ Unboxing Video12/12/2024