User Guide
Rev.
A
1
View All
Overview
Features and Benefits
- Energy and Class S power quality measurement evaluation board with ADE9430 multiphase energy and power quality monitoring IC
- 3-phase 4-wire, 3-phase 3-wire, or 3-wire single-phase measurements
- Direct interface with current output current transformers
- Up to 240 V rms nominal line neutral voltage measurement
- For use with the ADSW-PQ-CLS Power Quality Library
Product Details
The EVAL-ADE9430ARDZ is for use with the STM32 NUCLEOF413ZH. The EVAL-ADE9430ARDZ can be directly interfaced with current transformers and voltage leads. The EVAL-ADE9430ARDZ enables quick evaluation and prototyping of energy and Class S power quality measurement systems with the ADE9430. The ADSW-PQ-CLS Power Quality Library and application examples are provided to simplify implementation of larger systems. To request access to the ADSW-PQ-CLS, fill out the software request form, where the target technology must be power quality monitoring and the processor/system on chip (SoC) is the ADE9430.Markets and Technologies
Applicable Parts
Package Contents
- STM32 NUCLEO-F413ZH
- EVAL-ADE9430ARDZ evaluation board
- Current transformers
Getting Started
Additional Equipment and Software Needed
- Micro USB cable
- Voltage channel interconnects
- ADSW-PQ-CLS Power Quality Library
Documents Needed
- ADE9430 data sheet
- ADSW-PQ-CLS Power Quality Library User Guide
Documentation & Resources
-
Class S Power Quality Monitoring Solution12/12/2024