EVAL-MAX77985-77986
Overview
Features and Benefits
- High-Efficiency Single-Cell Switching Charger
- Up to 5.5A Charging with MAX77986
- 92% Buck Efficiency at 4A, 12V Input
- +28V Absolute Maximum Input Voltage Rating
- 4.7V to 19V Input Operating Voltage Range
- Reverse Boost with Programmable Output Voltage Options up to 12V
- Charge Status Output for LED
- Push-Button Input for Exiting from Ship Mode
- External Discharge FET Enable Output
- Dedicated Input for Suspend Mode (SUSPND)
- Spread Spectrum for Noise Sensitive Applications
- Programmable Unplug Detection for 9V and 15V Source
- USB Type-C Standalone Controller Support Customizable Firmware
- USB Type-C Version 1.3 and PD 3.0 Compliant
- Sink/Source/DRP Port Support
- PPS Sink Support
- Fast Role Swap Initial Sink Support
- Integrated VCONN Switch with OCP
- Support Try.Snk
- Support BC1.2 Legacy Charger Detection
Product Details
The MAX77985/MAX77986 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77985A/MAX77985B/MAX77986A/ MAX77986B single-cell lithium-ion battery charger.
The MAX7798XX series of IC is for 1S Li+ battery applications and can operate with a 4.7V to 19V input voltage with a maximum charging current of 3.5/5.5A. The IC offers a reverse boost as well as fully integrated low power loss switches to provide a small solution size and high efficiency. The EV kit demonstrates the performance of the IC and provides the convenience of evaluating full USB Type-C® PD solutions with the MAX77958 USB Type-C PD controller. This combination allows fast charging of the battery through the USB Type-C port as well as reverse powering the USB Type-C port with battery OTG mode.
A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows PC to the slave I2C port on the IC. Windows®-based graphical user interface (GUI) software provides a user-friendly interface to exercise the features of the IC.
Markets and Technologies
Applicable Parts
System Requirements
- MAX77985/MAX77986 evaluation package
- MAX77985/MAX77986EVKIT# Board
- USB Micro-B cable
- MAX77985/MAX77986 EV kit software (GUI)
- USB Type-C or PD travel adapter (TA)
- USB Type-C cable
- Power supply
- Battery simulator or real 1-cell Li-ion battery
- Multi-meters
- Windows-based PC
- Oscilloscope to monitor CC pin or other signals
Documentation & Resources
-
MAX77985/MAX77986 Evaluation Kits (Rev. 1)7/20/2023PDF1M
-
MAX77985-MAX77986 EVKIT ODB Files2/9/2023ZIP1 M