Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates From a Wide 4.5V to 36V Supply
- Standalone or Software-Controlled Operation
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14871 evaluation kit (EV kit) consists of a MAX14871 evaluation board. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14871 full-bridge DC motor driver
The EV kit is designed to work as either a stand-alone board or with a software interface, demonstrating all of the major features of the device.
Applications
- Industrial Automation
- Printers and Scanners
- Vending and Gaming Machines
Applicable Parts
Documentation & Resources
-
MAX14871EVKIT: Evaluation Kit for MAX14871 Data Sheet (Rev. 0)6/30/2015PDF3M