Overview

Features and Benefits

  • MAX78000 Microcontroller
    • Dual Core: Arm Cortex-M4 Processor with FPU, 100MHz, RISC-V Coprocessor, 60MHz
    • 512KB Flash Memory
    • 128KB SRAM
    • 16KB Cache
    • Convolutional Neural Network Accelerator
    • 12-Bit Parallel Camera Interface
    • MAX20303 Wearable PMIC with Fuel Gauge
    • Charge from USB
    • On-Board DAPLink Debug and Programming Interface for Arm Cortex-M4 processor with FPU
    • Breadboard Compatible Headers
    • Micro USB Connector
    • Micro SD Card Connector
  • Integrated Peripherals
    • RGB Indicator LED
    • User Pushbutton
    • CMOS VGA Image Sensor
    • Low-Power Stereo Audio CODEC
    • Digital Microphone
    • SWD Debugger
    • Virtual UART Console
    • 10-Pin Cortex Debug Header for RISC-V Coprocessor

Product Details

The MAX78000FTHR is a rapid development platform to help engineers quickly implement ultra low-power, artificial intelligence (AI) solutions using the MAX78000 Arm® Cortex® M4F processor with an integrated Convolutional Neural Network accelerator. The board also includes the MAX20303 PMIC for battery and power management. The form factor is 0.9in x 2.6in dual-row header footprint that is compatible with Adafruit Feather Wing peripheral expansion boards. The board includes a variety of peripherals, such as a CMOS VGA image sensor, digital microphone, low-power stereo audio CODEC, 1MB QSPI SRAM, micro SD card connector, RGB indicator LED, and pushbutton. The MAX78000FTHR provides a power-optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.

Go to https://www.maximintegrated.com/en/products/MAX78000FTHR to get started developing with this board.

Applications

  • Audio Processing: Multi-Keyword Recognition, Sound Classification, Noise Cancellation
  • Facial Recognition
  • Object Detection and Classification
  • Time-Series Data Processing: Heart Rate/Health Signal Analysis, Multi-Sensor Analysis, Predictive Maintenance