MAX96717/F/R EVKit
Data Sheet
Rev.
8
1
View All
Overview
Features and Benefits
- Ability for Serializer to send GMSL data to Deserializer, converting it into MIPI CSI-2
- Windows 10 or Higher Compatible Software Support
- USB Controlled Interface (Cable Included)
- Powerful and Simple GUI for Comprehensive Device Feature Evaluation
- Board Powered by USB, 12V Wall Adapter or External Power Supply
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX96717 DPHY evaluation kit (EV kit) provides a proven design to evaluate the MAX96717 high-bandwidth gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel using a standard FAKRA coaxial (Coax) or HMTD cable. The EV kit also includes Windows® 7 and Windows® 10 software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX96717, MAX96717F, MAX96717R, or MAX96793 IC installed..
For complete GMSL evaluation using a standard FAKRA coaxial cable or HMTD cable, order the MAX96717 Coax EV kit and a companion deserializer board (MAX96716 Coax EV kit referenced in the data sheet).
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX96717 DPHY Evaluation Kit ODB Files4/28/2023ZIP1 M
-
MAX96717F Gerber Files1/26/2023ZIP1K
-
MAX96717F-AAK-EVK ODB Files9/8/2022ZIP1 M