Altera 100G Development Kit, Stratix V Edition
Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Documentation & Resources
-
DK-100G-5SGXEA7N Dev Kit Schematic8/4/2014PDF1M
Circuit Description
The Altera 100G Development Kit, Stratix V GX Edition enables a thoroughevaluation of 100G designs. It supports 10G/40G and 100G line interfaces through optical modules and the ability to verify a variety of high-speed protocols.
Rail / Function | Part Number | General Description of Part |
0.9V: VCC (FPGA Core) | LTM4627 | 15A DC/DC μModule Regulator |
5V, 3.3V, 2.5V, 1.5V: System Power | LTM4601 | 12A μModule Regulators with PLL, Output Tracking and Margining |
5V: System Power | LTM4600 | 10A High Efficiency DC/DC μModule |
2.5V: VCCA_PLL, AUX 1.0V: VCCT_GXB 1.1V: Ethernet PHY 1.5V: VCCH_GXB, VCCPT, VCCD_PLL 1.2V: CFP Translators |
LTC3026 | 1.5A Low Input Voltage VLDO Linear Regulator |
1.0V: VCCR_GXB | LT3070 | 5A, Low Noise, Programmable Output, 85mV Dropout Linear Regulator |
12V: System Power | LT1374 | 4.5A, 500kHz Step-Down Switching Regulator |
Clock for μModule Regulators | LTC6900 | Low Power, 1kHz to 20MHz Resistor Set SOT-23 Oscillator |
Housekeeping system power and power management | LT1761, LTC4357 | Low Noise LDO, Ideal Diode |