Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
The QorIQ LS1043A reference design board (LS1043A-RDB) is designed to exercise most capabilities of the LS1043A device; NXP’s first quad-core, 64-bit ARM®-based processor for embedded networking and industrial infrastructure.

QorIQ LS1043A-RDB Dev Kit

QorIQ LS1043A-RDB Power Tree
Rail/Function | Part Number | General Description of Part |
1.0V: VDD | LTM4649 | 10A Step-Down DC/DC µModule Regulator |
3.3V: DVDD/EVDD 0.85V : PHY 5V: System Power |
LTM4644 | Quad DC/DC µModule Regulator with Configurable 4A Output Array |
2.5V : OSGMII | LTC3568 | 1.8A, 4MHz, Synchronous Step-Down DC/DC Converter |
2.1V : PHY | LT3085 | Adjustable 500mA Single Resistor Low Dropout Regulator |
1.2V : TVDD 1.0V : S1VDD |
LT3065 | 45V VIN, 500mA Low Noise, Linear Regulator with Programmable Current Limit and Power Good |